Page 1361 - MISUMI SINGAPORE Economy Series
P. 1361

Leveling Mounts Anti-Vibration


                                                 Representative model: C-CFJSNS50-12-80
                                                  Save Up to
                                                  vs Standard Type  73%              Shipping
                                                        5.60               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         4~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                            Material             Surface Treatment
            Type
                    Thread   Base   Rubber part  Thread  Base
           C-CFJSN  Steel (Q235)  Steel (Q235)  Rubber  Zinc Plating  Electro Plating (Black)
           C-CFJSNS  SUS304  SUS304  Rubber  Natural Color  Electrolytic polishing



                                 2D  d
                                                              3M (Coarse Thread)
                                                     R2
                                       E  R1      4A
                                                L                          B                        Casters
                               E The bottom of the product is hollow.
                 Part Number     3Thread size   4Thread   Body Height                Allowable Load    P.1289
               1Type     2Width D    M       Length A     L     d   R 1  R 2  E   B      (kN)
                                     8          60       82.5       5.5  6.5      13
                            40                                 35.5                      3.5
                                     10                  104         7   8        17
                                                80                                                 Leveling Mounts  Caster With
                            50       12                  105   45.5  8   10       19      4
                                               100       125
                                                80       107                 17                    P.1344
                                     16        100       127        10   13       24
                            60                 150       177   55.5
                                               100       130
                                     20                             13   16       30
                                               120       150                                       Mounts  Leveling
             C-CFJSN                 16        100       129        10   13       24     4.5
                                               120
                                                         149
               (Q235)                          150       179                                       P.1346
                                               120       152                                       18
             C-CFJSNS       80       20        150       182   75.5  13  16       30
               (SUS304)                        200       232
                                               150       184
                                     24        180       214        15   19  19   36      5
                                               200       234
                                               120       152                                       Mounts  Casters / Leveling
                                     20        150       182        13   16       30     4.5
                           100                 200       232   95.5
                                               150       184
                                     24        180       214        15   19       36      5
                                               200       234
          E “Allowable load” in this specification table is for the vertical direction only
          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2Width D)  -  3Thread size M   -  4Thread Length A
                           C-CFJSNS50        -        12        -        80
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CFJSN           Keyword  leveling mount                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1356
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1356   1357   1358   1359   1360   1361   1362   1363   1364   1365   1366