Page 1363 - MISUMI SINGAPORE Economy Series
P. 1363

Leveling Mounts Anti-Slip Rubber Pad, Universal Type


           New                                   Representative model: E-CFJFNVD80-16-100
          Products

                                                                                     Shipping
                                                       17.70               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         4~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                              Material            Surface Treatment
              Type
                      Thread  Base  Rubber part  Thread    Base
          E-CFJFNVD      S45C       Rubber    Zinc Plating  Chromate Plating
          E-CFJFNVDS    SUS304                       Polishing




                               L1   3M (Coarse Thread) L2

                      2D
                                                    15°                                             Casters

                                                                                                   P.1289
                        h H
                          E                4A                            B
                                       L                                                           Leveling Mounts  Caster With

                    E The bottom of the product is hollow.                                         P.1344
                                              Body
               Part Number   3Thread  4Thread   Height            E     H     h     B   Allowable
             1Type    2Width D  size M  Length A  L  R1    R2                           Load (kN)
                                       100    137                                                  Mounts  Leveling
                               12                     8    10                       19     4
                        65             150    187                24     8     6
                                       100
                                              139
                               16                    10    13                       24     4       P.1346
                                       150    189
                                       100    141                                                  18
                               16                    10    13                       24     10
          E-CFJFNVD                    150    191
             (S45C)     80             100    144                26     9     6
          E-CFJFNVDS           20      150    194    13    16                       30     14
             (SUS304)                  200    244
                                       100    148                                                  Mounts  Casters / Leveling
                               20      150    198    13    16                       30     20
                                       200    248
                        100                                      29     10    7
                                       100    150
                               24      150    200    15    19                       36     25
                                       200    250
          E  “Allowable load” in this specification table is for the vertical direction only
          E  For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2Width D)  -  3Thread size M   -  4Thread Length A
                          E-CFJFNVD80        -        16        -        100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-CFJFNVD         Keyword  leveling mount                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1358
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1358   1359   1360   1361   1362   1363   1364   1365   1366   1367   1368