Page 1354 - MISUMI SINGAPORE Economy Series
P. 1354

Leveling Mounts PVC Yellow Pad


                                                 Representative model: C-CPVC60-10-100
                                                  Save Up to
                                                  vs Standard Type  77%              Shipping
                                                        3.90               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity      4~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                   Material           Surface Treatment
            Thread  Base  Rubber part  Thread  Base
          Steel (Q235)  Steel (Q235)  PVC  Zinc Plating  Chromate Plating


                                    2D


                                        8.5           R2
                                        E  R1      4A        3M (Coarse Thread)
                                                L                      B
     Casters     Part Number     3Thread size   4Thread   Body Height                   Allowable Load
                                   E   The bottom of the product is hollow.

               1Type     2Width D    M        Length A    L      R 1   R 2    E     B      (kN)
   P.1289                   50        8         50        90     5.5   6.5    28    13     4
    Caster With   Leveling Mounts    10         100      120     7      8           17     5
                                                80
                                                         117
                                                         137
                                                         158
   P.1344                            12         120      138     8     10           19     6
                                                100      140                  30
                            60
    Leveling   Mounts                16         120      160     10    13           24     7
                                                150
                                                         190
              C-CPVC                 20         120      163     13    16           30     8
                                                150
                                                         193
   P.1346                                       200      243
   18                                           100      149.5
                                     16         120      169.5   10    13           24     7
    Casters / Leveling   Mounts  80  20         120      172.5   13    16     31    30     8
                                                         199.5
                                                150
                                                150
                                                         202.5
                                                200
                                                         252.5
                                                         204.5
                                                150
                                     24
                                                180
                                                         254.5
                                                200      234.5   15    19           36     10
          E “Allowable load” in this specification table is for the vertical direction only
          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2Width D)  -  3Thread size M   -  4Thread Length A
                           C-CPVC60          -        10        -        100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CPVC            Keyword  leveling mount                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1349                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1349   1350   1351   1352   1353   1354   1355   1356   1357   1358   1359