Page 1349 - MISUMI SINGAPORE Economy Series
P. 1349

Caster With Leveling Mounts Swivel Type


                                                 Representative model: C-FMJ60-N


                                                                                     Shipping
                                                       15.69               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                   Body            Wheel          Bearing
             Material  Surface Treatment  Material (Color)  Rotating Part  Wheel Part
           Aluminum Alloy  Plastic Spraying  Nylon (Black)  Provided  Not Provided


                                               E     X

                                         D
                                                          H
                                                                               F2  C
                                                              r
                               B                                                                    Casters
                                                          H1                  4-d
                                                                       F1
                                                                       A
                                                                      X View                       P.1289


             Part Number          Wheel                                          Allowable         Leveling Mounts  Caster With
                          3Wheel   Dia.    Mounting    H1  A  C  F1  F2  d  E  r  B  Load    Weight
           1Type   2No.   Material  D    Height H                                  (daN)    (g)    P.1344
                    40             40      71    7  55  55  42  42  6.5 30.5 50.5 18.5  50  340

                    60             52      83    9  73.5 73.5 57.5 57.5  7  38  64  23.5  250  670  Mounts  Leveling
                    80             62     102       90  90        8.2  46  77  27  500     1105    P.1346
                            N
           C-FMJ          (Nylon)                                                                  18
                    100                                                            750     1600
                                   75     123   14  95  95  70  70  11  57  94  29
                    120                                                            1000    1575
                    150            95     130       100 100        13  68.5 116.5 50  1500  2960   Mounts  Casters / Leveling

          E For height adjustment blocks, No.40 only have yellow adjustment blocks. No.60, 80 and 100 have yellow adjustment blocks and
           adjusting nuts. No.120 and 150 only have adjusting nuts.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2No.)  -  3Wheel Material
                          C-FMJ60        -       N
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-FMJ             Keyword  leveling caster                  Economy series







           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1344
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1344   1345   1346   1347   1348   1349   1350   1351   1352   1353   1354