Page 1355 - MISUMI SINGAPORE Economy Series
P. 1355

Leveling Mounts PVC Yellow Pad, With 2 Holes


                                                 Representative model: C-CPVCH100-12-100
                                                  Save Up to
                                                  vs Standard Type  61%              Shipping
                                                        7.50               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         4~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                    Material           Surface Treatment
            Thread   Base   Rubber part  Thread  Base
           Steel (Q235)  Steel (Q235)  PVC  Zinc Plating  Zinc Plating
                                                                 2×φ12.5



                                  2D                                    78
                                                      3M (Coarse Thread)
                                     8.5        R2
                                     E  R1   4A                 B                                   Casters
                                            L
                                 E The bottom of the product is hollow.
                                                                                                   P.1289
                 Part Number                  4Thread   Body Height                     Allowable Load
               1Type     2Width D  3Thread size M  Length A  L    R 1   R 2   E     B     (kN)
                                                100        138                                     Leveling Mounts  Caster With
                                      12                           8    10          19     7
                                                120        158
                                                                                                   P.1344
                                                100        140

                                      16        120        160     10   13          24     8       Mounts  Leveling
                                                150        190
                                                                                                   P.1346
             C-CPVCH        100                 120        163                30                   18
                                      20        150        193     13   16          30     9
                                                200        243
                                                150        195                                     Mounts  Casters / Leveling
                                      24        180        225     15   19          36     10

                                                200        245
          E “Allowable load” in this specification table is for the vertical direction only
          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2Width D)  -  3Thread size M   -  4Thread Length A
                           C-CPVCH100        -        12        -        100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-CPVCH           Keyword  leveling mount
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1350
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1350   1351   1352   1353   1354   1355   1356   1357   1358   1359   1360