Page 1369 - MISUMI SINGAPORE Economy Series
P. 1369

Knobs






          P.1431      Knurled Knobs Stepped Type  Knurled Knobs  Knurled Knobs / Small Diameter Knurled Knobs / Drop-Proof
                                                                                   P.1435
                                                                 P.1434
                            P.1432
                                              P.1433







                       Knurled Knobs Phenolic  Straight Grained Knobs  Disc Knobs  T Knobs Female Thread
                            P.1436            P.1437             P.1438            P.1439










                      Triangular Arch Knobs Female Thread  Triangular Arch Knobs  Pentagonal Knobs  Six Lobed Knobs
                            P.1440            P.1441             P.1442            P.1443









                         Heptagonal Knobs  Heptagonal Knobs Female Thread  Star Knobs  Octagonal Knobs
                            P.1444            P.1445             P.1446            P.1447

                       20mm              20mm               27mm             27mm
          Linear Slide
          Rails



          P.1448      2 Step Slide Light Load Type  3 Step Slide Light Load Type  2 Step Slide Light Load Type  3 Step Slide Light Load Type
                                                                                 (Steel / SUS)
                                             (Steel / SUS)
                           (Steel / SUS)
                                                               (Steel / SUS)
                          P.1449~P.1452     P.1453~P.1456     P.1457~P.1458     P.1459~P.1460
                       36mm              36mm                51mm





                      2 Step Slide Medium Load Type   3 Step Slide Medium Load Type  3 Step Slide Heavy load Type
                           (Steel / SUS)     (Steel / SUS)       (Steel)
                          P.1461~P.1462     P.1463~P.1464        P.1465

                                                                                                  1364
   1364   1365   1366   1367   1368   1369   1370   1371   1372   1373   1374