Page 1097 - MISUMI SINGAPORE Economy Series
P. 1097

One-Touch Fittings Female Connector, Hex Flat


                                                 Representative model: E-PACK-MPCF6-1 (50pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  64%              Shipping
                                                       51.72               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Material  Surface Treatment          L
            Brass   Nickel Plating
                                                             3R


                                     2D


 16                                                                                                16
                                                       H       A
 Fittings / Tubes       Part Number              Connecting Thread  Thread   A  B    L   Across     Fittings / Tubes
                                                      B
                                                                                          Width
                                                                  Size
                                                     Nominal
                                                                                           H
                                                                   R
                                                      3R
                1Type
                            Applicable Tube O.D. 2D
                                                       M5         M5     5.5  21.3         10
 Plastic   Fittings                  4                 1         Rc1/8   8.5  24.3  14.8   14      Fittings  Plastic
                                                                         11
                                                                 Rc1/4
                                                       2
                                                                              26.8
                                                                                           17
                                                       M5         M5     5.5  21.8         12
 P.1087                              6                 1         Rc1/8   8.5  25.3  15.8   14      P.1087
 Brass Fittings /   Plugs                              2         Rc1/4   8.5  27.8         17      Plugs  Brass Fittings /
                                                                         11
                                                       1
                                                                               27
                                                                 Rc1/8
                                                                                           14
                                                                         11
             (50 pcs included)
 P.1116     E-PACK-MPCF              8                 2         Rc1/4   12    29   17.3   17      P.1116
                                                                               30
                                                                                           19
                                                       3
                                                                 Rc3/8
 Stainless Steel   Fittings / Plugs  10                2         Rc1/4   8.5  31.6  19.6   17      Fittings / Plugs  Stainless Steel
                                                                               29
                                                       3
                                                                 Rc3/8
                                                                         11
 P.1133                                                4         Rc1/2   12   32.6         19      P.1133
                                                                 Rc1/4
                                                                         11
                                                                              34.1
                                                       2
 Speed Controllers /   Hand Valves / Tubes  12         3         Rc3/8   12   35.1  22.2   21      Hand Valves / Tubes  Speed Controllers /
                                                                                           24
                                                                              37.1
                                                                         14
                                                                 Rc1/2
                                                       4
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                   Part Number (1Type · 2Applicable Tube O.D. D)
                                                     - 3Connecting Thread Nominal R
          Example
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Search on MISUMI official website    Step 1   Input Search Keyword 1  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                              E-PACK-MPCF6
                                                     -
                                             By
                     By
 P.1161    on website  Type  E-PACK-MPCF    Keyword  fitting bulkhead               MISUMI         P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1092
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1092   1093   1094   1095   1096   1097   1098   1099   1100   1101   1102