Page 1099 - MISUMI SINGAPORE Economy Series
P. 1099

One-Touch Fittings Elbow Male Connector, Hex Flat


                                                 Representative model: E-PACK-MPLL6-1 (50pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  74%              Shipping
                                                       58.75               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
               Material     Surface Treatment               L
            Body  Threaded Part  Body  Threaded Part
           PBT     Brass   -    Nickel Plating
                                                                       φ 2D  φ A




                                                                D1
 16                                                                                                16

                                          L1  SW1
 Fittings / Tubes                                                                                   Fittings / Tubes




                                              H
                                                            3R
 Plastic   Fittings     Part Number               Connecting   Thread                     Width    Fittings  Plastic

                1Type       Applicable Tube O.D. 2D  Thread Nominal    Size   SW1 L1  L  A  D1  Across
                                                                R
                                                     3R
                                                                                           H
 P.1087                              4               M5        M5    3.5  34  18.8 11.3    10      P.1087
 Brass Fittings /   Plugs            6               M5        R1/8  7.5  37  19.3 13.3    12      Plugs  Brass Fittings /
                                                      1
                                                                     3.5
                                                                         37
                                                               M5
                                                               R1/8
                                                      1
                                                                         40
                                                                     7.5
 P.1116                                               2 1      R1/4  9.5 42.5        3.2   14      P.1116
                                                                         45
                                                                     7.5
                                                               R1/8
 Stainless Steel   Fittings / Plugs  E-PACK-MPLL  8   2 3 1    R1/4  10.5  47  22.8  15            Fittings / Plugs  Stainless Steel
                                                                     9.5
             (50 pcs included)
                                                                         48
                                                               R3/8
                                                                     7.5 54.3
                                                               R1/8
                                                                     9.5 56.3
 P.1133                              10               2 3      R1/4  10.5 57.3  28  18.7  4.2  17  P.1133
                                                               R3/8
 Speed Controllers /   Hand Valves / Tubes  12        2 3 4    R1/4  10.5 62.5  29.8 21.3  21      Hand Valves / Tubes  Speed Controllers /
                                                                     9.5 61.5
                                                               R3/8
                                                                    13.5 65.5
                                                               R1/2
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                   Part Number (1Type · 2Applicable Tube O.D. D)
                                                     - 3Connecting Thread Nominal R
          Example
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Search on MISUMI official website    Step 1   Input Search Keyword 1  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                                                     -
                              E-PACK-MPLL6
                                             By
                     By
 P.1161    on website  Type  E-PACK-MPLL    Keyword  fitting elbow                  MISUMI         P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1094
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1094   1095   1096   1097   1098   1099   1100   1101   1102   1103   1104