Page 1102 - MISUMI SINGAPORE Economy Series
P. 1102

One-Touch Fittings Union Straight, Equal Dia.



           New                                   Representative model: PACK-MEPU6 (50pcs/pack)
           Specs
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       23.16               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material                        L
             Body
             PBT
                                    2-C



                            2-2D                                             Y

   16                                                                                                                                                                                                     16

     Fittings / Tubes  1Type  Part Number               L          X C        X           Y                                                                                                                Fittings / Tubes


                              Applicable Tube O.D. 2D

                                       4               33         15          12         10

    Plastic   Fittings                 6               35         16          14         13                                                                                                               Fittings  Plastic


   P.1087     PACK-MEPU                8               38         18          16         14                                                                                                               P.1087
    Brass Fittings /   Plugs  (20~50 pcs included)  10  43        21          19         17                                                                                                               Plugs  Brass Fittings /




   P.1116                              12              46         23          23         20                                                                                                               P.1116
    Stainless Steel   Fittings / Plugs  16            50.5        24          27         24                                                                                                               Fittings / Plugs  Stainless Steel




   P.1133  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.                                                                                     P.1133
                   Part Number (1Type · 2Applicable Tube O.D. D)
    Speed Controllers /   Hand Valves / Tubes  How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand                                             Hand Valves / Tubes  Speed Controllers /
          Example
                               PACK-MEPU6
                                             By
                     By
   P.1150  on website  Type  PACK-MEPU      Keyword  union straight                 MISUMI                                                                                                                P.1150
                                                                                      Economy series
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings                                                                                                                                             Fittings / Brass Hose Fittings  Stainless Steel Screw-In



   P.1161                                                                                                                                                                                                 P.1161

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1097                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1097   1098   1099   1100   1101   1102   1103   1104   1105   1106   1107