Page 1100 - MISUMI SINGAPORE Economy Series
P. 1100

One-Touch Fittings Swivel Male Elbow, Hex Flat



           New                                   Representative model: E-PACK-MPH6-1 (50pcs/pack)
           Specs
                                                  Save Up to
                                                  vs Standard Type  71%              Shipping
                                                       51.61               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
               Material     Surface Treatment                     C
            Body  Threaded Part  Body  Threaded Part  H
           PBT     Brass   -    Nickel Plating
                                                                     L




                                                                                  2D  E
                                            B
   16                                                                                                                                                                                                     16
                                                               3R
     Fittings / Tubes                                   F                                                                                                                                                  Fittings / Tubes
                                                A



                    Part Number           3Connecting   Thread   A  B  C  E  F  L  Across    Weight
                                                                                    Width
                                            Thread
                        Applicable Tube O.D.
    Plastic   Fittings  1Type  2D          Nominal R  Size R  3.5 17.2               H      (g)                                                                                                           Fittings  Plastic
                                                       M5
                                              M5
                                4             M6      M6×1  4.5 18.1  20  10.5  10  15.3  8  6.6
                                                      R1/8
                                                                24
                                                            7.5
   P.1087                                     M5     M5×0.8 3.5 17.2  22.5  14.4     10     12                                                                                                            P.1087
                                              1
    Brass Fittings /   Plugs    6             M6      M6×1  4.5 18.1  24.1  12.5 14.4  16.7  10  11.3                                                                                                     Plugs  Brass Fittings /
                                                                                           7.3
                                                                            10
                                                                                      8
                                                      R1/8
                                                            7.5
                                                                24
                                              1
                                                                                            22
                                                            9.5 26.3 26.2
                                                                            22
                                                                                     19
                                                      R3/8
   P.1116  E-PACK-MPH                         2 3 1   R1/4  10.5  32  29.5  18.3     14    37.4                                                                                                           P.1116
                                                                                     10
                                                                                            12
                                                      R1/8
                                                                   26.1
                                                            7.5
                                                                24
                                                                           14.4
    Stainless Steel   Fittings / Plugs  (50 pcs included)  8  2 3  R1/4  10.5  32  30  14  18.3  19.1  14  23.4                                                                                           Fittings / Plugs  Stainless Steel
                                                            9.5 26.3 29.2
                                                                            22
                                                                                     19
                                                                                           41.9
                                                      R3/8
                                                            7.5
                                                                    32
                                                                           18.3
                                                      R1/4
                                                                                     14
                                                                                           25.5
                                                            9.5 26.3
   P.1133                      10             1 2 3   R1/8  10.5  24  28.4  18  14.4  21.2  10  15.7                                                                                                      P.1133
                                                                                     19
                                                                            22
                                                                                            43
                                                                32
                                                      R3/8
                                                                   33.5
    Speed Controllers /   Hand Valves / Tubes  12  2 3 4  R1/4  10.5  32  37.3  20.4  18.3  24.4  14  27                                                                                                  Hand Valves / Tubes  Speed Controllers /
                                                            9.5 26.3 35.2
                                                                                            45
                                                                            22
                                                                                     19
                                                      R3/8
                                                      R1/2
                                                                                            74
                                                                                     24
                                                                            28
                                                           13.5 38.6 38.8
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                     P.1150
                   Part Number (1Type · 2Applicable Tube O.D. D)
                                                     - 3Connecting Thread Nominal R
          Example
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Search on MISUMI official website    Step 1   Input Search Keyword 1  Step 2   Select Brand Brand                           Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                              E-PACK-MPH6
                                                     -
                     By
                                             By
   P.1161  on website  Type  E-PACK-MPH     Keyword  fitting univ elbow             MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1095                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1095   1096   1097   1098   1099   1100   1101   1102   1103   1104   1105