Page 1105 - MISUMI SINGAPORE Economy Series
P. 1105

One-Touch Fittings Union T Push To Connect, Equal Dia.



           New                                   Representative model: PACK-MEPE6 (50pcs/pack)
           Specs
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       29.08               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
             Body
             PBT                     A           A
                                                  3-C                   X




                                                               Y
 16                                                                                                16

                          A                         φ d    3-2D
 Fittings / Tubes                                                                                   Fittings / Tubes





                         Part Number
                                                      A        C        X         Y        d
                              Applicable Tube O.D. 2D
                 1Type
 Plastic   Fittings                    4              18       15       12       10                Fittings  Plastic
 P.1087                                6              19       15       14       13       3.2      P.1087
 Brass Fittings /   Plugs              8              22       18       16       14                Plugs  Brass Fittings /



              PACK-MEPE
 P.1116     (20~50 pcs included)       10            26.5      21       19       17                P.1116
 Stainless Steel   Fittings / Plugs                                                       4.2      Fittings / Plugs  Stainless Steel




 P.1133                                12             30       23       23       20                P.1133
 Speed Controllers /   Hand Valves / Tubes  Please order after selecting part number and parameters according to the selection steps 1 to 2.  24  5.2  Hand Valves / Tubes  Speed Controllers /
                                                                        27
                                                      32
                                       16
                                                               24
          Example
 P.1150   Ordering  Part Number (1Type · 2Applicable Tube O.D. D)                                  P.1150
                               PACK-MEPE6
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                     By
           on website
                                             By
                                                                                    MISUMI
                          PACK-MEPE
                                                  union t
 P.1161                                                                               Economy series  P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1100
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1100   1101   1102   1103   1104   1105   1106   1107   1108   1109   1110