Page 1110 - MISUMI SINGAPORE Economy Series
P. 1110

One-Touch Fittings Male Branch Y Push To Connect


                                                 Representative model: E-PACK-MPX6-1 (50pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  78%              Shipping
                                                       51.26               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
               Material     Surface Treatment          E
            Body  Threaded Part  Body  Threaded Part  2-2D
           PBT     Brass   -    Nickel Plating          P



                                              G  2-L

                                                            F
   16                                      B                                                                                                                                                              16
                                                  H
     Fittings / Tubes                           A            3R                                                                                                                                            Fittings / Tubes





                    Part Number            Connecting   Thread                            Width
              1Type     Applicable Tube O.D.    Thread Nominal    Size    A  B  G  F  E  P  L  Across
                                                         R
                                              3R
                                                                                           H
                               2D
    Plastic   Fittings                        M5       M5×0.8  3.5 39.7                                                                                                                                   Fittings  Plastic
                                4
                                               1       R1/8  7.5 42.2  14.2 3.3 21.5  11  15.3  10
   P.1087                       6             M5       M5×0.8  3.5  42  15  3.2  26  13  15.9  12                                                                                                         P.1087
    Brass Fittings /   Plugs                   2 1     R1/4  9.5 47.5                      14                                                                                                             Plugs  Brass Fittings /
                                                             7.5
                                                       R1/8
                                                                  45
                                               1
                                                       R1/8
                                                             7.5 49.9
                                                             9.5 51.9
   P.1116  E-PACK-MPX           8              2 3     R1/4  10.5 53.4  19.7 3.3  29  15  19.1                                                                                                            P.1116
                                                       R3/8
    Stainless Steel   Fittings / Plugs  10     1 2     R1/8  7.5  56  20.5 4.3  36  18  21.2  17                                                                                                          Fittings / Plugs  Stainless Steel
                                                             9.5 58.1
                                                       R1/4
   P.1133                                      3 2     R3/8  10.5 59.1                                                                                                                                    P.1133
                                                       R1/4
                                                             9.5 64.3
    Speed Controllers /   Hand Valves / Tubes  12  3 4  R3/8  10.5 65.3  22.8 4.3  21  41.5 24.4  21                                                                                                      Hand Valves / Tubes  Speed Controllers /
                                                       R1/2
                                                             13.5 68.3
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                     P.1150
                   Part Number (1Type · 2Applicable Tube O.D. D)
                                                     -
                                                       3Connecting Thread Nominal R
          Example
                                                     -
                              E-PACK-MPX6
                                                                  1
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                     Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                    MISUMI
   P.1161           Type  E-PACK-MPX        Keyword  branch y                         Economy series                                                                                                      P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1105                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1105   1106   1107   1108   1109   1110   1111   1112   1113   1114   1115