Page 1112 - MISUMI SINGAPORE Economy Series
P. 1112

One-Touch Fittings Double Union Y Push To Connect, Unequal Dia.


                                                 Representative model: E-PACK-MPRG8-6 (20pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       32.70               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
            Body
             PBT
                                          B

                                                2-L2                    H
                                                           4-3D2        C
                                    L1           G

   16                                                                                                                                                                                                     16
                         E  2D1                             A                    C
     Fittings / Tubes                     F                                                                                                                                                                Fittings / Tubes






                       Part Number            Applicable   A  B   C   E    F   G    H   L1   L2
                                               Tube O.D.
    Plastic   Fittings  1Type  Applicable Tube O.D.    3D2                                                                                                                                                Fittings  Plastic
                                    2D1

   P.1087                                                                                                                                                                                                 P.1087
    Brass Fittings /   Plugs         6            4     21.5  37  11  12.5  3.2  10  22.4 16.7 15.3                                                                                                       Plugs  Brass Fittings /




   P.1116    E-PACK-MPRG                                                                                                                                                                                  P.1116
             (20 pcs included)
    Stainless Steel   Fittings / Plugs                                                                                                                                                                    Fittings / Plugs  Stainless Steel



   P.1133                            8            6     25.5  39  13  14  3.3  14.7 26.3 19.1 16.7                                                                                                        P.1133
    Speed Controllers /   Hand Valves / Tubes                                                                                                                                                             Hand Valves / Tubes  Speed Controllers /




                   Part Number (1Type · 2Applicable Tube O.D. D1)
                                                      -
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                     P.1150
          Example
                                                        3Applicable Tube O.D. D2
                              E-PACK-MPRG8
                                                                 6
                                                      -
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                     Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                    MISUMI
   P.1161           Type  E-PACK-MPRG       Keyword  union y                          Economy series                                                                                                      P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1107                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1107   1108   1109   1110   1111   1112   1113   1114   1115   1116   1117