Page 1116 - MISUMI SINGAPORE Economy Series
P. 1116

Miniature Fittings Straight Male Connector, Hex Flat


                                                 Representative model: E-PACK-MNPC6-M5 (50pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  69%              Shipping
                                                       44.38               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Material  Surface Treatment
                                         L
             Brass     Nickel Plating
                                                        3R


                                2D                                       X

                                                     A
   16                                                                                                                                                                                                     16
                                         H  B                    Y
     Fittings / Tubes  1Type  Part Number  2D  Thread Nominal    Thread   A  B  L  Across    X  Y                                                                                                          Fittings / Tubes

                                             Connecting
                                                                                Width
                                                          Size
                           Applicable Tube O.D.
                                                3R
                                                           R
                                                                                 H
                                                 M3      M3×0.5  3   16.7        8
    Plastic   Fittings                           M5      M5×0.8  3.5  17.3       8                                                                                                                        Fittings  Plastic

   P.1087                          4                                      12.2         10    8                                                                                                            P.1087
    Brass Fittings /   Plugs  E-PACK-MNPC        M6      M6×1   4.5  18.4        9                                                                                                                        Plugs  Brass Fittings /




   P.1116   (50 pcs included)                    1        R1/8  7.5  16.2                                                                                                                                 P.1116
    Stainless Steel   Fittings / Plugs           M5      M5×0.8  3.5  17.4       10                                                                                                                       Fittings / Plugs  Stainless Steel




   P.1133                          6             M6      M6×1   4.5  18.8  12          11.6  9.7                                                                                                          P.1133
    Speed Controllers /   Hand Valves / Tubes    1        R1/8  7.5  18.9                                                                                                                                 Hand Valves / Tubes  Speed Controllers /




   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                     P.1150
                                                        3Connecting Thread Nominal R
                   Part Number (1Type · 2Applicable Tube O.D. D)
                                                     -
          Example
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword M5  Step 2   Select Brand Brand                  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                                                     -
                              E-PACK-MNPC6
           on website
   P.1161           Type  E-PACK-MNPC       Keyword  fitting straight               MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1111                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1111   1112   1113   1114   1115   1116   1117   1118   1119   1120   1121