Page 1118 - MISUMI SINGAPORE Economy Series
P. 1118

Miniature Fittings Straight Round Male Connector


                                                 Representative model: E-PACK-MNPOC4-M3 (50pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       37.56               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Material  Surface Treatment
             Brass     Nickel Plating
                                                           3R

                             E  2D                                           X

                                                       A
   16                                   L                                                                                                                                                                 16
                                                                    Y
                                             B
     Fittings / Tubes  1Type  Part Number      Connecting Thread   Thread Size    A  B  L  E  X  Y                                                                                                         Fittings / Tubes


                                                   Nominal
                              Applicable Tube O.D.
                                                                  R
                                                     3R
                                    2D
                                                     M3         M3×0.5   3  16.7
    Plastic   Fittings                               M5         M5×0.8   3.5 17.3    8                                                                                                                    Fittings  Plastic


   P.1087                            4               M6          M6×1    4.5 18.4  12.2  9  10  8                                                                                                         P.1087
    Brass Fittings /   Plugs  E-PACK-MNPOC            1          R1/8    7.5 16.2                                                                                                                         Plugs  Brass Fittings /




   P.1116    (50 pcs included)                       M5         M5×0.8   3.5 17.4                                                                                                                         P.1116
    Stainless Steel   Fittings / Plugs  6            M6          M6×1    4.5 18.8  12  9.8  11.6 9.7                                                                                                      Fittings / Plugs  Stainless Steel




   P.1133                                             1          R1/8    7.5 18.9                                                                                                                         P.1133
    Speed Controllers /   Hand Valves / Tubes  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                           Hand Valves / Tubes  Speed Controllers /


          Ordering
          Example
   P.1150  Ordering example Part Number (1Type · 2Applicable Tube O.D. D)  - -  3Connecting Thread Nominal R                                                                                              P.1150
                             E-PACK-MNPOC4
                                                                 M3
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand              Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                     By
                                             By
                                                                                    MISUMI
                          E-PACK-MNPOC
                                                  fitting straight
   P.1161                                                                             Economy series                                                                                                      P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1113                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1113   1114   1115   1116   1117   1118   1119   1120   1121   1122   1123