Page 1120 - MISUMI SINGAPORE Economy Series
P. 1120

Miniature Swivel Joints Elbow Male Connector, Hex Flat


                                                 Representative model: E-PACK-MNRL6-1 (10pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  65%              Shipping
                                                       66.60               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                               L
               Material     Surface Treatment
           Body  Threaded Part  Body  Threaded Part
           PBT     Brass   -    Nickel Plating
                                                                          φ2D  φ A




                                             L1  SW1
   16                                                                                                                                                                                                     16

                                               H              3R
     Fittings / Tubes  1Type  Part Number   Connecting   Thread   H  L1  A  L  Across    Rotational   Torque                                                                                               Fittings / Tubes
                                                                                  Allowable
                                                                            Width
                                                                                          Idling
                                              Thread
                                                       Size
                           Applicable Tube O.D.
                                             Nominal
                                                                                   Speed
                                                                                          (N·cm)
                                                                            SW1
                                                        R
                                  2D
                                               3R
                                                                                      -1
                                               M5      M5   3.5 21.5               (min )
                                   4            1      R1/8  7.5 23.3  11  21.3  12        0.6
    Plastic   Fittings                         M5      M5    4  22                  500                                                                                                                   Fittings  Plastic
                                   6            1      R1/8  7.5 24.5  13  22.8  14        1.2
   P.1087                                       2      R1/4  10 27.5                                                                                                                                      P.1087
    Brass Fittings /   Plugs  E-PACK-MNRL  8    1 2    R1/8  7.5 24.5  15  27  17   400    1.5                                                                                                            Plugs  Brass Fittings /
                                                            10 27.5
                                                       R1/4
                                                            11 31.5
   P.1116   (10 pcs included)                   3 1    R3/8  7.5  31  17.5                                                                                                                                P.1116
    Stainless Steel   Fittings / Plugs  10      2      R1/4  10 33.5  18  32  22    300     2                                                                                                             Fittings / Plugs  Stainless Steel
                                                       R1/8
   P.1133                                       3 2    R3/8  11 34.5                                                                                                                                      P.1133
                                                            10
                                                                34
                                                       R1/4
    Speed Controllers /   Hand Valves / Tubes  12  3 4  R3/8  11  35  21  34  24    200     3                                                                                                             Hand Valves / Tubes  Speed Controllers /
                                                                38
                                                       R1/2
                                                            14
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                     P.1150
                                                     -
                                                       3Connecting Thread Nominal R
                   Part Number (1Type · 2Applicable Tube O.D. D)
          Example
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Search on MISUMI official website    Step 1   Input Search Keyword 1  Step 2   Select Brand Brand                           Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                              E-PACK-MNRL6
                                                     -
                     By
                                             By
   P.1161  on website  Type  E-PACK-MNRL    Keyword  swivel joint                   MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1115                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1115   1116   1117   1118   1119   1120   1121   1122   1123   1124   1125