Page 1122 - MISUMI SINGAPORE Economy Series
P. 1122

One-Touch Fittings Brass, Elbow Male Connector, Hex Flat


           New                                   Representative model: E-PACK-MBPL6-1 (20pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  61%              Shipping
                                                       59.60               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Part    Material  Surface Treatment
            Body    Brass   Nickel Plating        F
            Seal    FKM70      -


                                                               2D  B

                                                                     L
   16                               S                                                                                                                                                                     16
                                                       E
                                    3R           H
     Fittings / Tubes  Part Number         Thread Nominal    Thread   B  E  F    L     H    S                                                                                                              Fittings / Tubes
                                            3Connecting
                                                         Size
                          2Applicable Tube O.D.
               1Type
                                                R
                                                         R
                                 D
                                               M5        M5    8.8   13.1  22.8  21.8  4    8
                                 4              1 2     R1/8   8.8   14.1  22.8  22.8  7 9  10
                                                                     16.6
                                                               8.8
                                                        R1/4
                                                                                            14
                                                                                25.3
                                                                          22.8
    Plastic   Fittings                         M5       R1/8   11.5  11.8  28.4  23.1  4 7  10                                                                                                            Fittings  Plastic
                                                         M5
                                                                                            8
                                                               11.5
                                                                                24.1
                                                1
                                                                     12.8
                                                                          28.4
                                 6              2       R1/4   11.5  15.3  28.4  26.6  9    14
   P.1087                                       3 4     R3/8   11.5  18.3  28.4  29.6  10   17                                                                                                            P.1087
                                                                          28.4
                                                                                31.1
                                                                     19.8
                                                               11.5
                                                                                            21
                                                                                      11
                                                        R1/2
    Brass Fittings /   Plugs  E-PACK-MBPL  8   M5       R1/8   13.8  14.7  31.6  28.5  4 7 9  12                                                                                                          Plugs  Brass Fittings /
                                                         M5
                                                                     17.5
                                                               13.8
                                                1
                                                                                30.9
                                                                          31.6
                                                                                            12
                                                                          31.6
                                                                                            14
                                                                     17.5
                                                                                30.9
                                                2
                                                               13.8
                                                        R1/4
                                                        R1/2
                                                               13.8
                                                                                35.4
                                                                                            21
                                                                     22
                                                                          31.6
                                                                                      11
   P.1116  (5~20 pcs included)                  3 4 1   R3/8   13.8  20.5  31.6  33.9  10   17                                                                                                            P.1116
                                                                          33.5
                                                                                31.9
                                                                     16.2
                                                                                       7
                                                        R1/8
                                                                                            12
                                                               15.8
    Stainless Steel   Fittings / Plugs  10      2 3 4   R1/4   15.8  16.2  33.5  31.9  10   14                                                                                                            Fittings / Plugs  Stainless Steel
                                                                                       9
                                                                     19.2
                                                                          33.5
                                                               15.8
                                                                                            17
                                                                                34.9
                                                        R3/8
                                                                                            21
                                                                                36.4
                                                                                      11
                                                               15.8
                                                                     20.7
                                                        R1/2
                                                                          33.5
                                                                                       7
                                                                     15
                                                                                33.2
                                                                          36.7
                                                               18.5
                                                                                            14
                                                                     15
                                                        R1/4
                                                                                       9
   P.1133                        12             1 2 3 4  R1/8  18.5  19.5  36.7  33.2  10   12                                                                                                            P.1133
                                                                                            17
                                                               18.5
                                                        R3/8
                                                                     18
                                                                                36.2
                                                                          36.7
    Speed Controllers /   Hand Valves / Tubes  16  2 3 4  R1/4  23.8  17.2  42.4  40.4  10  17                                                                                                            Hand Valves / Tubes  Speed Controllers /
                                                                                37.7
                                                        R1/2
                                                                          36.7
                                                                                      11
                                                                                            21
                                                               18.5
                                                                                       9
                                                               23.8
                                                                                40.9
                                                                          42.4
                                                        R3/8
                                                                                            17
                                                                     17.7
                                                                                      11
                                                                                            21
                                                                     18.7
                                                        R1/2
                                                               23.8
                                                                                41.9
                                                                          42.4
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                     P.1150
                                          3R
                   Part Number (1Type · 2D)
                                       -
          Example
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  E-PACK-MBPL6  -  1  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                              Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                         Search on MISUMI official website
                                             By
                     By
   P.1161  on website  Type  E-PACK-MBPL    Keyword  fitting elbow                  MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1117                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1117   1118   1119   1120   1121   1122   1123   1124   1125   1126   1127