Page 1127 - MISUMI SINGAPORE Economy Series
P. 1127

One-Touch Fittings Brass, Union Straight Push To Connect


           New                                   Representative model: E-PACK-MBPU6-6 (20pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  46%              Shipping
                                                       49.40               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Part    Material  Surface Treatment
            Body    Brass   Nickel Plating
            Seal    FKM70      -



                                     B  2D1      D      F     E         3D2  C


 16                                                    L                                           16

 Fittings / Tubes  1Type  Part Number  4     3Applicable Tube O.D.    8.8  8.8  8.5  8.5  F 7  28.3  Fittings / Tubes
                                                                      C
                                                                           D
                                                                                            L
                                                                B
                                                                                 E
                                                    D2
                          2Applicable Tube O.D. D1
                                                     4
                                   6                 4         11.5  8.8  11.3  8.5    -   31.2
                                                     6         11.5  11.5  11.3  11.3  9   34.4
 Plastic   Fittings                8                 4 6       13.8  11.5  13   11.3   - -  32.2   Fittings  Plastic
                                                                                8.5
                                                                     8.8
                                                                           13
                                                               13.8
                                                                                           35.4
 P.1087                                              8         13.8  13.8  13    13   11   36.2    P.1087
 Brass Fittings /   Plugs  (5~20 pcs included)  10   6 8       15.8  11.5  15.6  11.3  - -  35.5   Plugs  Brass Fittings /
           E-PACK-MBPU
                                                                     13.8
                                                                          15.6
                                                                                 13
                                                               15.8
                                                                                           36.3
 P.1116                                             10         15.8  15.8  15.6  15.6  13  36.3    P.1116
 Stainless Steel   Fittings / Plugs  12             10         18.5  15.8  18.5  15.6  -    38     Fittings / Plugs  Stainless Steel
                                                                     13.8
                                                                          18.5
                                                               18.5
                                                                                            38
                                                                                 13
                                                                                       -
                                                     8
 P.1133                                             12         18.5  18.5  18    18   15.6  39.7   P.1133
                                                                                       -
                                                                                           43.2
                                                                           23
                                                                                 18
                                                               23.8
                                                    12
                                                                     18.5
 Speed Controllers /   Hand Valves / Tubes  16      16         23.8  23.8  23    23   20   46.8    Hand Valves / Tubes  Speed Controllers /
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                                        -
                   Part Number (1Type · 2D1)
          Example
                                          3D2
                       E-PACK-MBPU6
                                           6
                                        -
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                    MISUMI
 P.1161             Type  E-PACK-MBPU       Keyword  union straight                   Economy series  P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1122
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1122   1123   1124   1125   1126   1127   1128   1129   1130   1131   1132