Page 1129 - MISUMI SINGAPORE Economy Series
P. 1129

One-Touch Fittings Brass, Union Y Push To Connect


           New                                   Representative model: E-PACK-MBPY6-6 (10pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  34%              Shipping
                                                       49.90               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Part    Material  Surface Treatment
            Body    Brass   Nickel Plating
            Seal    FKM70      -






                               F                                       2D1  B
 16                                                                                                16
                                   2-C  2-3D2
 Fittings / Tubes                                     L                                             Fittings / Tubes




               1Type   Part Number           3Applicable Tube O.D.    B   F        L       C
                                                    D2
                          2Applicable Tube O.D. D1
                                   4                 4           8.8     21.2     37.7    8.8
 Plastic   Fittings                6                 4           11.5    21.1     43.3    8.8      Fittings  Plastic
                                                     6           11.5    23.9     48.9    11.5
 P.1087                                              4           13.8    32.7     44.7    8.8      P.1087
 Brass Fittings /   Plugs          8                 6 8         13.8    32.7     45.8    11.5     Plugs  Brass Fittings /


                                                                 13.8
                                                                         33.3
                                                                                  50.2
                                                                                          13.8
            E-PACK-MBPY
 P.1116    (5~10 pcs included)                       6           15.8    32.7     49.7    11.5     P.1116
 Stainless Steel   Fittings / Plugs  10             10           15.8    33.3     52.1    13.8     Fittings / Plugs  Stainless Steel
                                                     8
                                                                                          15.8
                                                                                  54.1
                                                                         35.3
                                                                 15.8
                                                     8
 P.1133                           12                10           18.5    33.3     55.3    13.8     P.1133
 Speed Controllers /   Hand Valves / Tubes          12           18.5     38      60.5    18.5     Hand Valves / Tubes  Speed Controllers /
                                                                                  57.3
                                                                         35.3
                                                                 18.5
                                                                                          15.8
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                                        -
                   Part Number (1Type · 2D1)
          Example
                                          3D2
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By E-PACK-MBPY6  -  6  By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                         Search on MISUMI official website
           on website
                                                                                      Economy series
 P.1161             Type  E-PACK-MBPY       Keyword  union y                        MISUMI         P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1124
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1124   1125   1126   1127   1128   1129   1130   1131   1132   1133   1134