Page 1130 - MISUMI SINGAPORE Economy Series
P. 1130

Compression Fittings Brass, Straight Male Connector


           New                                   Representative model: E-PACK-MBNPC6-1 (20pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       19.30               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Part    Material  Surface Treatment
            Body    Brass   Nickel Plating                     H
            Seal    FKM70      -                 S      S1




                                     2D  d

   16                                                                                                                                                                                                     16
                                                                 3R
                                                        L
     Fittings / Tubes  1Type  Part Number  3Connecting Thread Nominal   Thread Size   Applicable Tube I.D.    L  H  S  S1                                                                                  Fittings / Tubes


                         2Applicable Tube O.D. D
                                                                          d
                                                              R
                                                 R
                                                                                   19
                                                                                              8
                                                              M5
                                                 1
                                4               M5           R1/8         2.5     21.5  4 7  8 8  10
                                                 2           R1/4                  24  9  8  14
    Plastic   Fittings                          M5           R1/8                  20  4 7  10  10                                                                                                        Fittings  Plastic
                                                              M5
                                                                                             10
                                                 1
                                                                                   23
                                                                                          10
                                6
                                                                                       9
                                                 3 2         R1/4         4        25  10  10  14
                                                                                   27
                                                                                          10
                                                             R3/8
                                                                                             17
   P.1087                                        4           R1/2                  29  11  10  21                                                                                                         P.1087
    Brass Fittings /   Plugs  E-PACK-MBNPC  8    1 2 3       R1/8         5        27  10  14  12                                                                                                         Plugs  Brass Fittings /
                                                                                       7
                                                                                          14
                                                             R1/4
                                                                                       9
                                                                                   29
                                                                                             14
                                                                                   30
                                                             R3/8
                                                                                             17
                                                                                          14
                                                                                       7
   P.1116  (5~20 pcs included)                   4 1 2       R1/2                  31  11  14  21                                                                                                         P.1116
                                                                                          15
                                                             R1/8
                                                                                   27
                                                                                             14
                                                                                       9
                                                                                   29
                                                                                             14
                                                                                          15
                                                             R1/4
    Stainless Steel   Fittings / Plugs  10       3 4 1       R3/8         6.5      30  10  15  17                                                                                                         Fittings / Plugs  Stainless Steel
                                                                                             21
                                                                                      11
                                                                                   31
                                                                                          15
                                                             R1/2
                                                                                       7
                                                                                          17
                                                             R1/8
                                                                                             17
                                                                                   29
                                                                                       9
   P.1133                      12                2 3 4       R1/4         8        31  10  17  17                                                                                                         P.1133
                                                             R3/8
                                                                                   32
                                                                                          17
                                                                                             17
    Speed Controllers /   Hand Valves / Tubes  16  2 3       R1/4         12       36  10  21  21                                                                                                         Hand Valves / Tubes  Speed Controllers /
                                                                                          17
                                                                                      11
                                                                                             21
                                                                                   34
                                                             R1/2
                                                                                       9
                                                                                             21
                                                             R3/8
                                                                                          21
                                                                                   37
                                                 4
                                                             R1/2
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  38  11  21  23                                                                     P.1150
                                       -
                   Part Number (1Type · 2D)
                                          3R
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  E-PACK-MBNPC6  -  1  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                             Fittings / Brass Hose Fittings  Stainless Steel Screw-In
          Example
                         Search on MISUMI official website
                                             By
                     By
   P.1161  on website  Type  E-PACK-MBNPC   Keyword  compression fitting            MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1125                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1125   1126   1127   1128   1129   1130   1131   1132   1133   1134   1135