Page 1128 - MISUMI SINGAPORE Economy Series
P. 1128

One-Touch Fittings Brass, Union T Push To Connect


           New                                   Representative model: E-PACK-MBPE6-6 (10pcs/pack)
          Products

                                                                                     Shipping
                                                       41.10               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Part    Material  Surface Treatment
            Body    Brass   Nickel Plating
            Seal    FKM70      -
                                                      B
                                                     3D2



   16                              L                                                                                                                                                                      16

     Fittings / Tubes                 C                                2D1                                                                                                                                 Fittings / Tubes






                                                      F
    Plastic   Fittings  1Type  Part Number      3Applicable Tube O.D.   B  C       F       L                                                                                                              Fittings  Plastic
                                                       D2
                                     4
                                                                           8.8
   P.1087                    2Applicable Tube O.D. D1  4 4         8.8     11.5   36.9    24.8                                                                                                            P.1087
                                                                                  36.9
                                                                   8.8
                                                                                          30.4
    Brass Fittings /   Plugs                           6 4         11.5   13.8    48.1    31.8                                                                                                            Plugs  Brass Fittings /
                                     6
                                                                           11.5
                                                                                  36.2
                                                                                           36
                                                                   8.8
                                                                                           35
                                                                   13.8
                                                                          13.8
                                                                                  51.2
   P.1116    E-PACK-MBPE             8                 6 8 6       11.5   13.8    42.4     36                                                                                                             P.1116
                                                                   11.5
                                                                          15.8
                                                                                           36
                                                                                  42.4
    Stainless Steel   Fittings / Plugs  (5~20 pcs included)  10  10  13.8  15.8   51.2     37                                                                                                             Fittings / Plugs  Stainless Steel
                                                       8
                                                                                           38
                                                                   15.8
                                                                                  55.1
                                                                          15.8
                                                       8
                                                                          18.5
   P.1133                            12                10          13.8   18.5    51.2    40.2                                                                                                            P.1133
                                                                                          41.2
                                                                                  55.1
                                                                   15.8
                                                                          18.5
                                                                                  61.5
                                                                                          42.5
                                                                   18.5
                                                       12
    Speed Controllers /   Hand Valves / Tubes  16      12          18.5   23.8    66.5    45.7                                                                                                            Hand Valves / Tubes  Speed Controllers /
                                                                                  67.8
                                                                                          48.3
                                                       16
                                                                   23.8
                                                                          23.8
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                     P.1150
                   Part Number (1Type · 2D1)
                                        -
          Example
                                          3D2
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By E-PACK-MBPE6  -  6  By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                       Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                         Search on MISUMI official website
           on website
   P.1161           Type  E-PACK-MBPE       Keyword  union t                        MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1123                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1123   1124   1125   1126   1127   1128   1129   1130   1131   1132   1133