Page 1132 - MISUMI SINGAPORE Economy Series
P. 1132

Compression Fittings Brass, Bulk Head Joint


           New                                   Representative model: E-PACK-MBNPM6 (20pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  65%              Shipping
                                                       38.50               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Part    Material  Surface Treatment
            Body    Brass   Nickel Plating
            Seal    FKM70      -
                                                     L

                                             M


   16                                                                                                                                                                                                     16
                               2-2D                                        2-d
     Fittings / Tubes                 S        S1     S2                                                                                                                                                   Fittings / Tubes






                                                      d
               1Type    Part Number            Applicable Tube I.D.    L  S   S1     S2     M
                            2Applicable Tube O.D. D
    Plastic   Fittings              4                2.5        35     8      8      8     6×1                                                                                                            Fittings  Plastic

   P.1087                           6                 4         36     10     10     10    8×1                                                                                                            P.1087
    Brass Fittings /   Plugs        8                 5         43     14     14     14    11×1                                                                                                           Plugs  Brass Fittings /



           E-PACK-MBNPM
   P.1116  (5~20 pcs included)     10                6.5        45     15     15     15    13×1                                                                                                           P.1116
    Stainless Steel   Fittings / Plugs  12            8         50     17     17     17    15×1                                                                                                           Fittings / Plugs  Stainless Steel




   P.1133                          16                12         55     21     21     21    19×1                                                                                                           P.1133
    Speed Controllers /   Hand Valves / Tubes  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.                                                 Hand Valves / Tubes  Speed Controllers /




                      E-PACK-MBNPM6
   P.1150  Example  Part Number (1Type · 2D)                                                                                                                                                              P.1150
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand              Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                     By
           on website
                                             By
                                                                                    MISUMI
                                                  compression fitting
                          E-PACK-MBNPM
                                                                                      Economy series
   P.1161                                                                                                                                                                                                 P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1127                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1127   1128   1129   1130   1131   1132   1133   1134   1135   1136   1137