Page 1133 - MISUMI SINGAPORE Economy Series
P. 1133

Compression Fittings Brass, Elbow Joint


           New                                   Representative model: E-PACK-MBNPV6 (20pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  67%              Shipping
                                                       42.00               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Part    Material  Surface Treatment
            Body    Brass   Nickel Plating       L
            Seal    FKM70      -
                                                         d





                                                                  F
 16                                                                                                16
                                        2D
 Fittings / Tubes                           S                                                       Fittings / Tubes




                       Part Number            Applicable Tube I.D.   F       L           S

                1Type      2Applicable Tube O.D. D  d
 Plastic   Fittings                4                2.5          17.5       13.5         8         Fittings  Plastic


 P.1087                            6                4            21.6       16.6         10        P.1087
 Brass Fittings /   Plugs          8                5            26.8       20.8         14        Plugs  Brass Fittings /



           E-PACK-MBNPV
 P.1116    (5~20 pcs included)     10               6.5          28.8       21.8         15        P.1116
 Stainless Steel   Fittings / Plugs  12             8            33.2       25.3         17        Fittings / Plugs  Stainless Steel




 P.1133                            16               12           40.3       30.4         21        P.1133
 Speed Controllers /   Hand Valves / Tubes  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.  Hand Valves / Tubes  Speed Controllers /




                      E-PACK-MBNPV6
 P.1150   Example  Part Number (1Type · 2D)                                                        P.1150
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                     By
           on website
                                             By
                                                                                    MISUMI
                          E-PACK-MBNPV
                                                  compression fitting
                                                                                      Economy series
 P.1161                                                                                            P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1128
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1128   1129   1130   1131   1132   1133   1134   1135   1136   1137   1138