Page 1124 - MISUMI SINGAPORE Economy Series
P. 1124

One-Touch Fittings Brass, Straight Round Male Connector


           New                                   Representative model: E-PACK-MBPOC6-1 (20pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  66%              Shipping
                                                       32.10               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Part    Material  Surface Treatment
            Body    Brass   Nickel Plating                                 H
            Seal    FKM70      -



                                            B   2D          S

                                                                           3R
   16                                                                                                                                                                                                     16
                                                                 L
     Fittings / Tubes  1Type  Part Number    3Connecting Thread Nominal   Thread Size    8.5  19.2  Thread   7.8                                                                                           Fittings / Tubes
                                                                             B
                                                                                             S
                                                                                   L
                                                                                      Length
                                                       R
                                                                      R
                           2Applicable Tube O.D. D
                                                                                        H
                                                                      M5
                                                                                        4
                                                      M5
                                   4
                                                                                  16.5
                                                                             8.8
                                                       2 1           R1/8    8.8  15.9  7 9  9 9
                                                                     R1/4
                                                      M5             R1/8   11.5  22.4  4 7  11.3
                                                                      M5
                                                                                  23
                                                       1
                                                                            11.5
                                                                                            11.3
    Plastic   Fittings             6                   2 3           R1/4   11.5  19.4  10  11.3                                                                                                          Fittings  Plastic
                                                                                        9
                                                                                            11.3
                                                                     R3/8
                                                                            11.5
                                                                                  19.4
                                                       4             R1/2   11.5  20.9  11  11.3
   P.1087                                             M5             R1/8   13.8  24.6  4 7  13.5                                                                                                         P.1087
                                                                      M5
                                                                            13.8
    Brass Fittings /   Plugs  (5~20 pcs included)  8   2 3 4         R1/4   13.8  23.6  10  13.5                                                                                                          Plugs  Brass Fittings /
                                                                                  26.6
                                                                                            13.5
                                                       1
                                                                                        9
           E-PACK-MBPOC
                                                                                            13.5
                                                                                  20.6
                                                                            13.8
                                                                     R3/8
                                                                            13.8
                                                                                       11
                                                                     R1/2
                                                                                  21.1
                                                                                            13.5
   P.1116                          10                  1 2           R1/8   15.8  27.1  7 9  15.6                                                                                                         P.1116
                                                                     R1/4
                                                                            15.8
                                                                                  26.6
                                                                                            15.6
    Stainless Steel   Fittings / Plugs                 3 4 1         R3/8   15.8  23.9  10  15.6                                                                                                          Fittings / Plugs  Stainless Steel
                                                                                            15.6
                                                                                  22.6
                                                                                       11
                                                                            15.8
                                                                     R1/2
                                                                                            18
                                                                                  29.8
                                                                     R1/8
                                                                                        7
                                                                            18.5
                                                                                        9
                                                                                  28.3
   P.1133                          12                  2 3 4         R1/4   18.5  31.8  10  18                                                                                                            P.1133
                                                                                            18
                                                                            18.5
                                                                     R3/8
                                                                                            18
                                                                            18.5
                                                                                       11
                                                                                  23.2
                                                                     R1/2
    Speed Controllers /   Hand Valves / Tubes  16      2 3 4         R1/4   23.8  34.4  10  22.5                                                                                                          Hand Valves / Tubes  Speed Controllers /
                                                                                        9
                                                                                            22.5
                                                                            23.8
                                                                     R3/8
                                                                                  34.9
                                                                     R1/2
                                                                                            22.5
                                                                                  34.4
                                                                                       11
                                                                            23.8
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                     P.1150
                                       -
                   Part Number (1Type · 2D)
                                          3R
          Example
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  E-PACK-MBPOC6  -  1  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                             Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                         Search on MISUMI official website
           on website
                     By
                                             By
   P.1161           Type  E-PACK-MBPOC      Keyword  fitting straight               MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1119                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1119   1120   1121   1122   1123   1124   1125   1126   1127   1128   1129