Page 1121 - MISUMI SINGAPORE Economy Series
P. 1121

One-Touch Fittings Brass, Straight Male Connector, Hex Flat


           New                                   Representative model: E-PACK-MBPC6-2 (20pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  68%              Shipping
                                                       30.20               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Part    Material  Surface Treatment
            Body    Brass   Nickel Plating              S
            Seal    FKM70      -                                 3R



                                          2D
                                       B

 16                                                           H                                    16
                                                       L
 Fittings / Tubes  1Type  Part Number             3Connecting Thread Nominal   Thread Size    8.5  19.4  H 4  S 8  Fittings / Tubes
                                                                                 B
                                                                                     L
                                                                           R
                                                           R
                               2Applicable Tube O.D. D
                                                           M5
                                                                          M5
                                       4
                                                                                    18.4
                                                                                             14
                                                                          R1/4
                                                                                 8.8
                                                            2 1           R1/8   8.8  15.9  7 9  10
                                                           M5             M5    11.5  23  4  12
 Plastic   Fittings                    6                    1 2 3         R1/8  11.5 24.1  7 9  12  Fittings  Plastic
                                                                                             14
                                                                          R1/4
                                                                                11.5 19.4
                                                                          R3/8
                                                            4             R1/2  11.5 19.4  10  17
                                                                                11.5 20.9
                                                                                         11
                                                                                             21
 P.1087                                                    M5             R1/8  13.8 24.1  4 7  14  P.1087
                                                                          M5
 Brass Fittings /   Plugs  (5~20 pcs included)  8           2 3           R1/4  13.8 26.6  10  14  Plugs  Brass Fittings /
                                                                                             14
                                                                                13.8 26.6
                                                            1
                                                                                         9
                                                                          R3/8
                                                                                             17
                                                                                13.8 20.6
              E-PACK-MBPC
                                                                                             17
                                                                                         7
                                                                                15.8 27.1
                                                                          R1/8
 P.1116                                                     4 1           R1/2  13.8 21.1  11  21  P.1116
                                                                                         9
                                                            2 3           R1/4  15.8 28.6  10  17
 Stainless Steel   Fittings / Plugs                         4 1           R1/2  15.8 22.6  11  21  Fittings / Plugs  Stainless Steel
                                       10
                                                                          R3/8
                                                                                15.8 23.9
                                                                                             17
                                                                                     26
                                                                                         7
                                                                                18.5
                                                                          R1/8
                                                                                             19
                                                                                         9
 P.1133                                12                   2 3 4         R1/4  18.5 31.8  10  19  P.1133
                                                                          R3/8
                                                                                             19
                                                                                18.5 29.8
                                                                          R1/2
                                                                                         11
                                                                                             21
 Speed Controllers /   Hand Valves / Tubes  16              2 3 4         R1/4  23.8 34.4  10  23  Hand Valves / Tubes  Speed Controllers /
                                                                                18.5 22.8
                                                                                         9
                                                                          R3/8
                                                                                             23
                                                                                23.8 34.9
                                                                                             23
                                                                                         11
                                                                                23.8 34.4
                                                                          R1/2
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                                          3R
                   Part Number (1Type · 2D)
                                       -
          Example
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  E-PACK-MBPC6  -  2  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                         Search on MISUMI official website
                                             By
                     By
 P.1161    on website  Type  E-PACK-MBPC    Keyword  fitting straight               MISUMI         P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1116
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1116   1117   1118   1119   1120   1121   1122   1123   1124   1125   1126