Page 1115 - MISUMI SINGAPORE Economy Series
P. 1115

One-Touch Fittings Reducer Straight


           New                                   Representative model: E-PACK-MPGJ6-4 (50pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  66%              Shipping
                                                       54.00               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Material  Surface Treatment
            Brass   Nickel Plating



                                    3D2      A                              2D1



 16                                                             K                                  16
                                                       L
 Fittings / Tubes  1Type  Part Number  2D1  3D2             A             L             K           Fittings / Tubes






                               6              4            10            34.3           13
 Plastic   Fittings            8              4            10            33.3           14         Fittings  Plastic


 P.1087                        8              6            12            35.6           14         P.1087
 Brass Fittings /   Plugs  E-PACK-MPGJ  10    6            12            37.1           17         Plugs  Brass Fittings /




 P.1116   (20~50 pcs included)  10            8            14            40.7           17         P.1116
 Stainless Steel   Fittings / Plugs  12      10                                                    Fittings / Plugs  Stainless Steel




 P.1133                                                    17            46.5           19         P.1133
 Speed Controllers /   Hand Valves / Tubes  Please order after selecting part number and parameters according to the selection steps 1 to 3.  22  Hand Valves / Tubes  Speed Controllers /
                                             12
                                                           20
                               16
                                                                         49.2
          Example
 P.1150   Ordering  Part Number (1Type · 2D1)  - -  3D2                                            P.1150
                       E-PACK-MPGJ6
                                           4
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                             By
                     By
                                                                                    MISUMI
                          E-PACK-MPGJ
                                                  reducer
 P.1161                                                                               Economy series  P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1110
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1110   1111   1112   1113   1114   1115   1116   1117   1118   1119   1120