Page 1113 - MISUMI SINGAPORE Economy Series
P. 1113

One-Touch Fittings Triple Union T Push To Connect, Unequal Dia.


                                                 Representative model: E-PACK-MPKG8-6 (20pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       37.89               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
            Body
             PBT                                    A
                                            3-3D2


                                   3-L2                          2-F  2-2D1
                                 C
 16                                                                      3-E                       16

 Fittings / Tubes                                   B          2-L1                                 Fittings / Tubes






                       Part Number             Applicable   A   B     C    E     F    L1    L2
                                               Tube O.D.
 Plastic   Fittings  1Type    Applicable Tube O.D.    3D2                                          Fittings  Plastic
                                    2D1

 P.1087                              6            4       36   57.6  19   12.5  3.2   16.7  15.3   P.1087
 Brass Fittings /   Plugs                                                                          Plugs  Brass Fittings /




 P.1116      E-PACK-MPKG             8            6       42   62.6  20.3  14   3.3   19.1  16.7   P.1116
             (20 pcs included)
 Stainless Steel   Fittings / Plugs                                                                Fittings / Plugs  Stainless Steel



 P.1133                             10            8       63    91   25    18   4.3   21.2  19.1   P.1133
 Speed Controllers /   Hand Valves / Tubes                                                         Hand Valves / Tubes  Speed Controllers /




 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                                                      -
                   Part Number (1Type · 2Applicable Tube O.D. D1)
                                                        3Applicable Tube O.D. D2
          Example
                                                                 6
                                                      -
                              E-PACK-MPKG8
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                    MISUMI
 P.1161             Type  E-PACK-MPKG       Keyword  union t                          Economy series  P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1108
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1108   1109   1110   1111   1112   1113   1114   1115   1116   1117   1118