Page 1108 - MISUMI SINGAPORE Economy Series
P. 1108

One-Touch Fittings Union Y Push To Connect, Equal Dia.



           New                                   Representative model: PACK-MEPY6 (50pcs/pack)
           Specs
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       29.44               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
             Body
             PBT                     3-C
                                      F         φ d

                              3-2D


                                                                           Y
   16                                                                                                                                                                                                     16
     Fittings / Tubes                       B                      X                                                                                                                                       Fittings / Tubes






                          Part Number
                                                       B      F      C       d      X      Y
                 1Type
                               2Applicable Tube O.D. D
    Plastic   Fittings                  4             36      14     15             12     10                                                                                                             Fittings  Plastic
   P.1087                               6             37      16     16     3.2     14     13                                                                                                             P.1087
    Brass Fittings /   Plugs            8             42      17     17             16     14                                                                                                             Plugs  Brass Fittings /



              PACK-MEPY
   P.1116   (20~50 pcs included)        10            48.5   19.5    20             19     17                                                                                                             P.1116
    Stainless Steel   Fittings / Plugs                                      4.2                                                                                                                           Fittings / Plugs  Stainless Steel




   P.1133                               12            54.5    29     23             23     20                                                                                                             P.1133
    Speed Controllers /   Hand Valves / Tubes  Please order after selecting part number and parameters according to the selection steps 1 to 2.  27  24                                                   Hand Valves / Tubes  Speed Controllers /
                                                                            5.2
                                                             22.5
                                                                     24
                                                      58.5
                                        16
          Example
   P.1150  Ordering  Part Number (1Type · 2Applicable Tube O.D. D)                                                                                                                                        P.1150
                               PACK-MEPY6
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand              Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                             By
                     By
                                                                                    MISUMI
                          PACK-MEPY
                                                  union y
                                                                                      Economy series
   P.1161                                                                                                                                                                                                 P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1103                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1103   1104   1105   1106   1107   1108   1109   1110   1111   1112   1113