Page 1101 - MISUMI SINGAPORE Economy Series
P. 1101

One-Touch Fittings Bulk Head Union



           New                                   Representative model: E-PACK-MPM6 (50pcs/pack)
           Specs
                                                  Save Up to
                                                  vs Standard Type  62%              Shipping
                                                       86.53               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Material  Surface Treatment
             Brass     Nickel Plating
                                                   L
                                           2-H    M        2-C
                                                                     2- φ 2D



 16                                                                                                16

 Fittings / Tubes                                    E                                              Fittings / Tubes






                        Part Number                                      Width   Thread   Weight
                                                  C        E       L     Across    Size     (g)
                           Applicable Tube O.D. 2D
               1Type
                                                                                   M
                                                                           H
 Plastic   Fittings                 4            14.8     8.2     31.5    14     M12×1     15      Fittings  Plastic
 P.1087                                                                                            P.1087
 Brass Fittings /   Plugs           6            15.8     8.3     33.1    17     M14×1    20.5     Plugs  Brass Fittings /



 P.1116    (20~50 pcs included)     8            17.3     7.8     35.5    19     M16×1     26      P.1116
            E-PACK-MPM
 Stainless Steel   Fittings / Plugs  10          19.6     10.3    40.2    24     M20×1     40      Fittings / Plugs  Stainless Steel



 P.1133                             12           22.2     14      45.4    27     M22×1     62      P.1133
 Speed Controllers /   Hand Valves / Tubes  16    25      16.3    51.5    30     M26×1    84.4     Hand Valves / Tubes  Speed Controllers /




 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.  P.1150
                   Part Number (1Type · 2Applicable Tube O.D. D)
          Example
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                              E-PACK-MPM6
                                             By
                     By
 P.1161    on website  Type  E-PACK-MPM     Keyword  fitting bulk union             MISUMI         P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1096
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1096   1097   1098   1099   1100   1101   1102   1103   1104   1105   1106