Page 1098 - MISUMI SINGAPORE Economy Series
P. 1098

One-Touch Fittings Bulkhead Female Threaded, Hex Flat


                                                 Representative model: E-PACK-MPMF6-1 (50pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  58%              Shipping
                                                       84.94               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Material  Surface Treatment             L
            Brass   Nickel Plating                                  3R





                                         2D

   16                                                                                                                                                                                                     16
                                               M  H2      H1
     Fittings / Tubes                                    B        A                                                                                                                                        Fittings / Tubes




                                                  Connecting
                        Part Number
                                                               Size
                                                 Thread Nominal    Thread   A  B  M  L  Width Across
                1Type       Applicable Tube O.D. 2D  3R         R                     H1    H2
    Plastic   Fittings               4               M5        Rc1/8  5.5 21.5  M12 14.8  14  14                                                                                                          Fittings  Plastic
                                                                M5
                                                                     8.5 24.5
                                                      1
                                                     M5         M5   5.5 22.5
   P.1087                            6                1        Rc1/8  8.5 25.8  M14 15.8  17  17                                                                                                          P.1087
    Brass Fittings /   Plugs                          2 1      Rc1/4  8.5  28.2                                                                                                                           Plugs  Brass Fittings /
                                                                      11
                                                               Rc1/8
                                                                          27
   P.1116   E-PACK-MPMF              8                2 3      Rc1/4  11  30.5  M16 17.3  19  19                                                                                                          P.1116
             (50 pcs included)
                                                                      12
                                                                          32
                                                               Rc3/8
    Stainless Steel   Fittings / Plugs  10            1 2      Rc1/8  8.5 28.6  M20 19.6  24  24                                                                                                          Fittings / Plugs  Stainless Steel
                                                               Rc1/4
                                                                      11
                                                                         32.1
   P.1133                                             3 2      Rc3/8  12.5 33.6                                                                                                                           P.1133
                                                               Rc1/4
                                                                      11
                                                                         34.4
    Speed Controllers /   Hand Valves / Tubes  12     3 4      Rc3/8  12.5 35.4  M22 22.2  27  27                                                                                                         Hand Valves / Tubes  Speed Controllers /
                                                                      14
                                                               Rc1/2
                                                                         37.4
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                     P.1150
                   Part Number (1Type · 2Applicable Tube O.D. D)
                                                     - 3Connecting Thread Nominal R
          Example
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Search on MISUMI official website    Step 1   Input Search Keyword 1  Step 2   Select Brand Brand                           Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                                                     -
                              E-PACK-MPMF6
                                             By
                     By
   P.1161  on website  Type  E-PACK-MPMF    Keyword  fitting bulkhead               MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1093                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1093   1094   1095   1096   1097   1098   1099   1100   1101   1102   1103