Page 1096 - MISUMI SINGAPORE Economy Series
P. 1096

One-Touch Fittings Straight Round Male Connector



           New                                   Representative model: PACK-MEPOC6-1 (50pcs/pack)
           Specs
                                                  Save Up to
                                                  vs Standard Type  72%              Shipping
                                                       33.52               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Material  Surface Treatment  3R   C                               X
            Brass   Nickel Plating



                                                        2D  φ P    Y



                                       A
   16                                                                        H                                                                                                                            16
                                            L
     Fittings / Tubes  1Type  Applicable Tube O.D.    3Connecting   Thread   L  A  C  φP  Hexagon  X  Y                                                                                                    Fittings / Tubes
                       Part Number
                                                                                   H
                                                 Thread
                                                          Size R
                                                                                 Socket
                                                Nominal R
                                     2D
                                                   M5
                                                                     4
                                                            M5
                                                                                   2
                                                                 20
                                                                             10
                                     4
                                                                     8
                                                    2 1    R1/8  18.2 9.5  15  13.5  3   12  10
                                                           R1/4
                                                   M5       M5       4       12    2
                                                                     8
    Plastic   Fittings               6              1 2    R1/8  21  10  16  13.5  4     14  13                                                                                                           Fittings  Plastic
                                                           R1/4
                                                           R1/2
                                                                22.1 13.5
                                                                             21
                                                    4 3    R3/8  19.1 10.5   17
   P.1087                                          M5      R1/8  23.7 3.5    14    2                                                                                                                      P.1087
                                                            M5
    Brass Fittings /   Plugs  PACK-MEPOC  8         2 3    R1/4  25  10  18  17    5 6   16  14                                                                                                           Plugs  Brass Fittings /
                                                                     8
                                                    1
                                                                     11
                                                           R3/8
                                                           R1/8
                                                                29.4
                                                                     8
   P.1116   (20~50 pcs included)     10             4 1 2  R1/2  23.2 13.5  20  21  5 6  20  17                                                                                                           P.1116
                                                                             17
                                                                     10
                                                           R1/4
    Stainless Steel   Fittings / Plugs              3 4 1  R3/8  24.4 13.5   21    8 5                                                                                                                    Fittings / Plugs  Stainless Steel
                                                                 28
                                                                     11
                                                           R1/2
                                                                31.2 7.5
                                                           R1/8
   P.1133                            12             2 3 4  R1/4  30  10  23  20    6 8   23  20                                                                                                           P.1133
                                                                     11
                                                           R3/8
                                                                             21
    Speed Controllers /   Hand Valves / Tubes  16   2 3 4  R1/4  37  10.5  24  24  6 8   27  24                                                                                                           Hand Valves / Tubes  Speed Controllers /
                                                                     14
                                                           R1/2
                                                                     9.5
                                                           R3/8
                                                                 38
                                                           R1/2
                                                                39.5 13.5
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  10                                                                                 P.1150
                   Part Number (1Type · 2Applicable Tube O.D. D)
                                                     - 3Connecting Thread Nominal R
          Example
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Search on MISUMI official website    Step 1   Input Search Keyword 1  Step 2   Select Brand Brand                           Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                                                     -
                              PACK-MEPOC6
                     By
                                             By
   P.1161  on website  Type  PACK-MEPOC     Keyword  fitting straight               MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1091                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1091   1092   1093   1094   1095   1096   1097   1098   1099   1100   1101