Page 1091 - MISUMI SINGAPORE Economy Series
P. 1091

Recommended Best Seller Fitting·Tube Products


             · Commonly used market specifications are available, and the complete
               set of pneumatic components can be purchased, saving time and labor.
             · MISUMI quality assured.
             · Large stock and short delivery time.


            01 One-Touch Fitting × 31 P.1089          02 Brass Screw-In Fittings × 15 P.1162

                                  Applicable tube O.D. 6mm                  Material: #58-03 Brass
                                  Connecting thread nominal 1(R1/8)         Connecting Thread Nominal R1/8
                                  MEPC6-1                                   E-SJSRN6A



                                          0.63                                      1.20
                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          0.63             0.63         10          1.20         12.00
                200         0.54         108.00           50          1.02         51.00



            03 One-Touch Fitting Stainless Steel × 37 P.1134  04 Stainless Steel Screw-In Fittings × 10 P.1173

                                  Material Stainless Steel 316              Material Stainless Steel 304
                                  Applicable tube O.D. 6mm                  Connecting Thread Nominal R1/8
                                  Connecting Thread Nominal 1(R1/8)         E-SUTNRJ6A-304
                                  E-PACK-MSSPL6-1


                                        80.30                                       2.60
                                         SGD/pack                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          80.30          80.30           5          2.60           13.00
                10          56.21        562.10           50          2.21         110.50



            05 Tube × 4                  P.1157       06 Stainless Steel Screw-In Fittings × 10 P.1169

                                  Color Black                               Material Stainless Steel 304
                                  O.D. 6mm                                  Connecting Thread Nominal R1/8
                                  Length 200m                               E-SUTPBJ12-304
                                  MET6-200-B


                                        71.16                                       2.60
                                           SGD/roll                                 SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          71.16          71.16           5          2.60           13.00
                10          49.82        498.20           50          2.21         110.50

            * All products prices are without tax. For prices reference, please visit MISUMI official website.  1086
            * The reference price is estimated based on the quantity or approximate length of the product used in the example, and is not calculated as a starting price.
   1086   1087   1088   1089   1090   1091   1092   1093   1094   1095   1096