Page 1086 - MISUMI SINGAPORE Economy Series
P. 1086

Digimatic Pressure Gauges Positive Pressure / Vacuum Pressure


           New                                   Representative model: E-MKP-M-N-P
          Products

                                                                                     Shipping
                                                       35.40               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              Part
                              Surface Treatment
                     M Material
   15        Bracket  Carbon Steel  Electroless Nickel Plating  Q Digital Display Pressure Meter
                      Resin
                                   -
             Housing
    Suction Cups /    Vacuum Generators / Filters



     Suction Cups                            21.5 36.5                       30



   P.1031                   20
    Vacuum   Generators             20                               30



   P.1071                                                  G1/8, M5
             Q Bracket Mounting Accessories (L)  Q Panel Mounting Accessories (P)
     Filters              5                        Front Protective Cover  8.5  Panel Fitting 1
                                                         34.4
                       4.2
                                   8
   P.1071                   20
                            20                                    34.4  34.4
    Pressure   Sensors  20      φ4                                           34.4

                                              45    Panel Fitting 2
   P.1081
                      20
                                   1.5               33  30.2
                           29.5        20
                   Bracket Mounting Type                       30.2
                                                                33
                                              Panel Mounting Type
                                                                                 +0
                                              Front Protective Cover  Opening Dimension 31×31      mm
                                                                                 -0.4





                                                   Panel Adapter    Panel Adapter
                                                            t≤4.5mm


          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
   1081             Type  E-MKP             Keyword  pressure gauge                   Economy series
   1081   1082   1083   1084   1085   1086   1087   1088   1089   1090   1091