Page 1083 - MISUMI SINGAPORE Economy Series
P. 1083

Part Number              4Number of   Air Inlet  Vacuum  Air Consumption  Vacuum Degree
          1Type     2No.     3Vacuum Pressure Switch  Manifolds Used  Port  Port  L/min  -kPa

                     10
                   (Standard)                                        6        33         90
                                      -               S
          E-MZK                  (Without Switch)   (Single Item)  6
                                      N
                                                    2F~10F
                                  (NPN Output)   (Multi-manifold)
                     15
                 (High Flow Type)                                    8        68         88
          Q Specifications
                      Type                                      E-MZK
                Rated Pressure Range                         -0.100~1.000MPa                       15
                 Set Pressure Range                          -0.105~1.000MPa
                Withstanding Pressure                           1.5MPa
                   General Gas                          Air, non-corrosive, non-combustible
                             kPa                                  -
                             MPa                                 0.001                             Vacuum Generators / Filters  Suction Cups /
                            kgf/cm 2                             0.01
          Pressure Unit Setting    bar                           0.01
            Minimum Scale    psi                                 0.1
                            inHg                                  -
                            mmHg                                  -
                   Power Voltage                     12~24VDC±10%, Peak value (P-P) 10% or less
                 Current Consumption                        ≤40mA (Without load)                    Suction Cups
                          Output Mode                   2NPN or 2PNP open collector output
                       Maximum Load Current                     125mA
           Switching Output
                          Power Voltage               30VDC (NPN Output), 24VDC (PNP Output)
                       Internal Pressure Drop                    ≤1.5V                             P.1031
                  Response Time      ≤2.5ms (false-operation prevention function: 25ms, 100ms, 250ms, 500ms, 1000ms and 1500ms selectable)
              Output Short Circuit Protection                   Provided
                         Output Voltage              0.6~5V±2.5%F.S. (Within rated pressure range)  Generators  Vacuum
          Linear Analog Output  Output Impedance               About 1kΩ
                           Linearity                            ±1%F.S.
                     Display                           3 1/2-digit LED 7-segment display (red)     P.1071
                Operation Display Light                    OUT1 Green/OUT2 Red
               Repetitive Motion Accuracy                    About 0.2 seconds
                  Display Accuracy                  ±2% F.S. ± 1 digit (at ambient temperature: 25+3°C)
               Repetitive Display Accuracy                   ±0.2%F.S. + 1 digit                    Filters
                         Protection Rating                       IP40
                       Ambient Temperature   Operation: 0~50°C, Storage: -10~60°C (no dew condensation, no freezing)  P.1071
                        Ambient Humidity          Operation & Storage: 35~85%RH (no dew condensation)
            Environment   Withstand Voltage       1000VAC 1 minute (between lead wire and plastic case)
             Resistance
                       Insulation Impedance      50MΩ or more (500VDC) (between lead wire and plastic case)
                        Vibration Resistance  Total amplitude 1.5mm,10Hz-150Hz-10Hz scan for 1 minute, two hours each direction of X, Y and Z  Sensors  Pressure
                        Impact Resistance          980m/s  (100G), 3 times each direction of X, Y and Z
                                                       2
               Temperature Characteristics  ±2%F.S. comparison reference temperature 25°C (within the temperature range of 0~50°C)
                 Wire Specifications                     Oil-resistant PVC wire (0.15mm ) 2        P.1081
                     Weight                            About 55g (Including 2 meters of wire)
          Q Vacuum flow rate (L/min) for different vacuum degrees (-kPa)
                     Air Supply   Air Consumption
           Part Number                     0    10    20    30   40    50    60   70   80   90
                    Pressure (bar)  (L/min)
            Standard              33      41.0  31.0  20.5  13.3  9.5  6.5   4.5  3.1  2.5  2.0
          High Flow Type  5       68      68.0  55.0  43.0  27.0  15.0  8.3  5.2  4.3  2.3   -
          Q Vacuum pumping time (s/L) for different vacuum degrees (-kPa)
                     Air Supply   Vacuum Degree
           Part Number  Pressure (bar)  -kPa  10  20  30  40  50  60  70  80  90
            Standard              90     0.07  0.10  0.15  0.22  0.30  0.40  0.55  0.70  0.87
          High Flow Type  5       88     0.06  0.09  0.12  0.18  0.25  0.35  0.46  0.60  -
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number (1Type · 2No. · 3Vacuum Pressure Switch)  -  4Number of Manifolds Used
                                    E-MZK10                  -          S
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1078
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1078   1079   1080   1081   1082   1083   1084   1085   1086   1087   1088