Page 1080 - MISUMI SINGAPORE Economy Series
P. 1080

Vacuum Generators MZ Series Union Straight


                                                 Representative model: C-KZU07S
                                                  Save Up to
                                                  vs Standard Type  78%              Shipping
                                                        6.26               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   15


    Suction Cups /    Vacuum Generators / Filters  φ 13  69.4






     Suction Cups     P (Air Inlet)                                            V (Vacuum Port)



   P.1031                      φ 6                                         φ 6
    Vacuum   Generators



   P.1071        Part Number         Suction Flow                 Ultimate Vacuum   Flow Consumption
            1Type    2Nominal Model  (l/min(ANR))   Nozzle Dia. (mm)   (-kPa)      (l/min(ANR))
                                       Selection
     Filters

   P.1071                 05S             7             0.5                            11.5
    Pressure   Sensors  C-KZU                                           85



   P.1081                 07S            10             0.7                            23


                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2Nominal Model)
                             C-KZU07S
                Fluid Used      Operating Pressure Range   Operating Temperature   Oiling
                                                            Range °C
                                        MPa
               Compressed Air          0.4~0.7                0~60              Not Required

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-KZU             Keyword  generator mz                   MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1075                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1075   1076   1077   1078   1079   1080   1081   1082   1083   1084   1085