Page 1076 - MISUMI SINGAPORE Economy Series
P. 1076

Vacuum Generators With Vacuum Break Fuction


                                                 Representative model: C-BDFK6-12.5
                                                  Save Up to
                                                  vs Standard Type  56%              Shipping
                                                       24.85               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                               Max:33                  Part Number
   15                          Min:30.1                              3                  Flow
                                                             Vacuum Port
                                27.3  P (Air Inlet)  11  1Type  One-Touch Fitting    Suction Flow   Nozzle   Rated   Ultimate   Consumption    L A
                                                                    (L/min
                                                                          Dia.   Pressure  Vacuum
                              PD (Damage Port)
                                                                                        (L/min
                                                                    (ANR))
             Mounting Position 2- φ 3.2
                                                                         (mm)
                                                                                  (-kPa)
                                                                               (MPa)
                                                             Dimension
                                      5.3
                                                                                        (ANR))
                                12.4
    Suction Cups /    Vacuum Generators / Filters  17  3-2D 10.6  C-BDFK  2D  Selection  0.5  0.5  85  11.5  67  11
                                                                     7
                                                               4
                                                                                            64
     Suction Cups          34.1  A  EX  EXH  19.5  L         Please order after selecting part number and parameters according to the selection steps 1 to 3.
                                                               6
                                                                    12.5
                                                                          0.7
                                                                                        23
                                                     Example
   P.1031                      V (Vacuum Port)  10   Ordering  Part Number (1Type · 2Vacuum Port One-Touch Fitting Dimension D) - 3Suction Flow
                                                                                     -
                                                                                          12.5
                                                                      C-BDFK6
                                24.5
    Vacuum   Generators   Vacuum Filters for Generator with Vacuum Break Function
   P.1071
                                                 Representative model: C-BDFL6
     Filters                                      Save Up to     38%                 Shipping
                                                  vs Standard Type
                                                                                        from
   P.1071                                               3.55               SGD 1 day
    Pressure   Sensors                           Volume Discount    1~49      50~99      100~
                                                      Quantity
   P.1081                                             Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                         Part Number
                             B                              2Connection Tube    Applicable   Filtration
                                    C                                    Fitting   B L C P  Area
                                                     1Type      Dia. D    Dia. D1         (cm )
                                                                                             2
                                                              (mm IN Side)
               D1                          2D  P     C-BDFL      4         4   37 21.7  11 10  0.8
                                                                               35.5 24
                                                                                           1.1
                                                                 6
                                                                           6
                                                             Please order after selecting part number and parameters according to the selection steps 1 to 2.
                                 L                   Ordering
                                                     Example   Part Number (1Type · 2Connection Tube Dia. D)
                                                                           C-BDFL6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-BDFL            Keyword  vacuum filter                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1071                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1071   1072   1073   1074   1075   1076   1077   1078   1079   1080   1081