Page 1072 - MISUMI SINGAPORE Economy Series
P. 1072

Suction Cups MZ Series Flat Type, With Pad / Unit


           New                                   Representative model: E-MZ2MT10-N-M5
          Products

                                                                                     Shipping
                                                        7.30               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                           Surface Treatment
               Material
   15     Metal Part Material / Brass  Hardness  Color
                          Electroless Nickel Plating
           Suction Cup Material
    Suction Cups /    Vacuum Generators / Filters  Q Suction Cup Units  Milky White (Male Thread)  Q Suction Cup with Connector
             Nitrile Rubber
                                  Black
             Silicon Rubber
                         Shore A60
          Conductive Silicon Rubber
                                  Black
                                    Q Suction Cup with Connector
                                                                     (Female Thread)
     Suction Cups                             M5×0.8  Width Across   Width Across      M5×0.8
                                               φD
                                                                     Flats F
                                                     Flats E
                                                                                        5.5
   P.1031           φD                 10.5  3.5                          13.5
    Vacuum   Generators  5  φA                 φA                                φA


   P.1071       Part Number        3Suction Cup Material  4Connector     A      D     E     F
            1Type     2Cup Dia.
     Filters            10                N             (Suction Cup Units)   16  8.5  1.5  8
                                                                         11
                                                              -
                        15
                                      (Nitrile Rubber)
                                                              M5
                                          S
   P.1071  E-MZ2MT      20            (Silicon Rubber)    (Male Thread)   21   13.5
                                          GS
    Pressure   Sensors  25        (Conductive Silicon Rubber)  (Female Thread)  26  15  2.5  14
                                                             FM5
                                                                         31
                        30
                                                                               18
   P.1081  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  Q Suction Cup Material Specifications
          Example  Part Number (1Type · 2Cup Dia.) - 3Suction Cup Material - 4Connector  Conductive Silicon
                      E-MZ2MT10   -    N             Suction Cup Material Nitrile Rubber Silicon Rubber  Rubber
                      E-MZ2MT10   -    N    -  M5    Limit Temperature
                                                     for High Temperature Use  110°C  180°C  180°C
                                                     Limit Temperature    -30°C  -50°C   -40°C
                                                     for Low Temperature Use
                                                     Weather Resistance  △       G        P
                                                     Ozone Resistance   △        P        P
                                                     Acid Resistance    △        G        G
                                                     Alkali Resistance  G        P        P
                                                     Oil Resistance  (Gasoline / Light Oil)  P  △  △
                                                           (Benzene / Toluene)  △  △      △
                                                     Surface Resistivity  -       -    10 ~10 Ω/sq
                                                                                         6
                                                                                            9
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MZ2MT           Keyword  suction mz                     MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1067                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1067   1068   1069   1070   1071   1072   1073   1074   1075   1076   1077