Page 1075 - MISUMI SINGAPORE Economy Series
P. 1075

Fall Prevention Valves, Screw Mounting Type


           New                                   Representative model: E-BAFP4
          Products
                                                  Save Up to
                                                  vs Standard Type  44%              Shipping
                                                        9.00               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           D  Material of Main Body Surface Treatment                                              15
           4~6   Stainless Steel  -                     Vacuum Generator Side
           01   Aluminum Alloy  Clear Anodized      P
                                          A1
                                                       M                                           Vacuum Generators / Filters  Suction Cups /


                                                          H
                                      B
                                         L               M


                                              A           H                                         Suction Cups
                                                                                                   P.1031
                                                       Workpiece Side Port                         Generators  Vacuum



           Part Number  Thread         Width   Valve Operation   Non-attached Vacuum  Effective Cross-sectional Area
                                                                                     2
                      Size   A1 A2 B L P Across   Suction Flow Rate    Decline Level   (mm )       P.1071
           1Type  2D   M                H     (l/min(ANR))      (kPa)     Free Flow  Control Flow
                  4  M4×0.7 3     17                                        3.14
                               20                                                                   Filters
                  5  M5×0.8 5  5  16  10  10     4.2            1.3                     0.07
          E-BAFP                                                             4.9
                  6  M6×1.0 4  28                                                                  P.1071
                                  24
                  01  R1/8  6.5 7 30  13  13      12            3.3          7          0.2

                  Please order after selecting part number and parameters according to the selection steps 1 to 2.  Sensors  Pressure
          Ordering
          Example  Part Number (1Type · 2D)                Example  QDescription of Fall Prevention Valve Operation
                         E-BAFP4                                                                   P.1081
                                                     ·Fall Prevention
          Q Specifications                            Valve Operating        Workpiece Adsorption State
                                                                 Holder
          Fluid Used                    Air           Condition  Valve Body  BAFP           BAFP
                                Positive Pressure: 0~0.7MPa     Spring
          Operating Pressure Range                                Filters
                               Negative Pressure: 0~-100kPa   Suction Cups
          Minimum Operating Pressure   -7kPa
          Operating Temperature Range  0~60°C                Workpiece
                                                      When a workpiece is away from the   When a workpiece is tightly stuck
                                                      vacuum suction cup, airflow pushes up  to the vacuum suction cup, the
                                                      the valve and shuts the air passage.  suction flow is reduced and
                                                      During operation, the valve sucks   the spring inside pushes down the
                                                      small amount of air through a small   valve. As a result, the air passage
                                                      hole in the middle.    between the valve and body opens.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-BAFP            Keyword  prevention valve               MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1070
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1070   1071   1072   1073   1074   1075   1076   1077   1078   1079   1080