Page 1079 - MISUMI SINGAPORE Economy Series
P. 1079

Vacuum Generators MV Series Square With Built-in Silencer


           New                                   Representative model: E-VUB4
          Products

                                                                                     Shipping
                                                       17.80               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                                                   15


                                                 V
                                                 2-P                                               Vacuum Generators / Filters  Suction Cups /
                                                     A
                                             2-D
                                                    11.5
                                                        2-φ4.3
                                                         2-C     A View
                               L2                                                                   Suction Cups
                                        15
                             20                             12  P              12.2
                                                                                                   P.1031
                                                     5  L1
                                                5  12.7                                            Generators  Vacuum
                                           50
                                                                                                   P.1071

                                                                            Material:     Body Material Resin
                                                                            Surface Treatment: None  Filters
             Part Number  Nozzle Dia.                    Vacuum Degree    Suction Flow    Flow Consumption
            1Type   2D      (mm)      P    C    L1   L2      (-kPa)   (L/min(ANR))  (L/min(ANR))
                                                                                                   P.1071
                     4       0.5      9.7  11    8   18       88          6.5           12
            E-VUB                                                                                  Sensors  Pressure
                     6       0.7     10.8  11.6  7.5  17.5    90          12            22         P.1081


                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2D)
                           E-VUB4
          Q Specifications
          Fluid Used             Filtered Compressed Air
          Operating Pressure (MPa)   0.15~0.7
          Rated Supply Pressure (MPa)  0.5
          Operating Temperature (°C)   0~60
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-VUB             Keyword  generator mv                   MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1074
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1074   1075   1076   1077   1078   1079   1080   1081   1082   1083   1084