Page 1074 - MISUMI SINGAPORE Economy Series
P. 1074

Suction Cup Holders Threaded With Buffer


           New                                   Representative model: E-MPVC10-3
          Products

                                                                                     Shipping
                                                       16.60               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                       Surface
   15     Cushioning   Material  Treatment  No.8      No.10
           Stroke
          3/3-FM5 Aluminum Alloy Clear Anodized  M5×0.8  *Stroke 3         Other Strokes M10×1.0
                                                                                M5×0.8
                         -
               Stainless Steel
           Other
    Suction Cups /    Vacuum Generators / Filters  5  M8×1.0  M10×1.0  *Stroke   5  Width Across 12
                                                      M5×0.8
                                                      Depth 4
                                      Width
                                      Across 10
                                                             3-Available
                          C  3                  C            for FM5  A  C  3
     Suction Cups       A  7.5                A  9
   P.1031                                        B                      4
                          B                           M5×0.8            B
    Vacuum   Generators           M4×0.7              Depth 5                   M5×0.8
                                                       φ6

              Part Number
   P.1071   1Type    2 No.  3 Buffer Stroke  Mounting Screw  A            B             C
                                 5                         43            5.5
                       8        10          M8×1.0         48            10.5           25
     Filters  E-MPVC             3                         16.5          5.5            7.5

                                                                          5
                                 5
                                                           48
                      10       3-FM5*      M10×1.0         20.5          5.5           11.5
   P.1071                       10                         53             10            34
                                                                          15
                                                           58
                                15
    Pressure   Sensors  E Vacuum connection tube port with M5 female thread  EThe products need to be used in combination with suction cups
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                                                                    Q Structure Diagram
          Example
   P.1081  Ordering  Part Number (1Type · 2No.) -  3Buffer Stroke  Example  E For the contracted bracket, just select one with the same thread size.
                         E-MPVC10       -      3
          Q Specifications                                              Contracted Bracket
          Fluid Used              Filtered Compressed Air
          Operating Pressure (MPa)    0.15~0.7
          Rated Supply Pressure (MPa)   0.5                                       Gasket
          Operating Temperature (°C)    0~60
                                                                                  Suction Cup Connector
                                                                                  Suction Cups

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MPVC            Keyword  suction holder                 MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1069                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1069   1070   1071   1072   1073   1074   1075   1076   1077   1078   1079