Page 1078 - MISUMI SINGAPORE Economy Series
P. 1078

Vacuum Generators MV Series Elbow, Screw Mount


           New                                   Representative model: E-VMU5-B
          Products
                                                  Save Up to
                                                  vs Standard Type  50%              Shipping
                                                       11.40               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   15
                         B (Insertion Tube Exhaust)           D (Direct Exhaust)
    Suction Cups /    Vacuum Generators / Filters  15  φD  EX              φ10.8



                                     φ10.8
                                      φD    V                               φD    V
     Suction Cups    57.3  50.3            12            47.6  40.6  EX          12



   P.1031                                     26                                    26
                          9                                     9
    Vacuum   Generators  7          G1/8                    7              G1/8

                                                                      P
   P.1071                     φ18.5 P                               φ18.5

     Filters  Part Number                                               Material:     Metal Part Material / Brass
                                                                        Surface Treatment: Electroless Nickel Plating
                                                              (-kPa)
                                                                                    (L/min(ANR))
                                                   D
                                                                       (L/min(ANR))
            1Type    2No.      3Exhaust Type  Tube Dimension   Vacuum Degree    Suction Flow    Flow Consumption
   P.1071              5                                       90          7            11
    Pressure   Sensors  E-VMU  7  (Insertion Tube Exhaust)   6  93         12           22
                                    B
                                     D
                               (Direct Exhaust)
   P.1081             10                                       93          28           45
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2No.)  - 3Exhaust Type
                           E-VMU5         -     B
          Q Specifications
          Fluid Used            Filtered Compressed Air
          Operating Pressure (MPa)   0.15~0.7
          Rated Supply Pressure (MPa)  0.5
          Operating Temperature (°C)  0~60
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-VMU             Keyword  generator mv                   MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1073                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1073   1074   1075   1076   1077   1078   1079   1080   1081   1082   1083