Page 1082 - MISUMI SINGAPORE Economy Series
P. 1082

Vacuum Generators MZ Series Module Type


           New                                   Representative model: E-MZK10-S
          Products
                                                  Save Up to
                                                  vs Standard Type  66%              Shipping
                                                     134.90                SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Q Single Vacuum Valve
   15        No.10
             No.10
    Suction Cups /    Vacuum Generators / Filters  Vacuum Control Valve  Vacuum Relief Valve  Vacuum Pressure Switch  Vacuum Control Valve  Vacuum Relief Valve
                                                                          Terminal
                        Terminal
                                                                          Terminal
                        Terminal
                                                                       Vacuum Control Valve
                     Vacuum Control Valve
                             Vacuum Relief Valve
                                                                               Vacuum Relief Valve
                                φ6 Air Inlet Port
                                                            Vacuum Pressure Switch
                                                                                  φ6 Air Inlet Port
                                φ6 Air Inlet Port
                                                                                   φ6 Air Inlet Port
                                Vacuum Regulation Valve
                                                                                   Vacuum Regulation Valve
                                                                                   Vacuum Regulation Valve
                                Vacuum Regulation Valve
                                                                 21.4
                                                                 21.4
                1.8
                                Muffling Exhaust End
     Suction Cups  82.3  82.3  21.4  21.4  6.9 1.8  33.35  2-φ3.7  φ6 Vacuum Port  15 15  82.3  82.3  58.2  58.2  6.9 1.8  1.8  33.4  2-φ3.7  40.3  40.3  φ6 Vacuum Port
                                 Muffling Exhaust End
                                                                                   Muffling Exhaust End
                                                                                    Muffling Exhaust End
                                                                                   φ6 Vacuum Port
                                φ6 Vacuum Port
                                                                 6.9
                                                                      33.4
                                                                           2-φ3.7
                          2-φ3.7
                                                                        75.4
                                                                        86.5
                       86.5
                                                                         86.5
                                                                 26
   P.1031      6.9  33.35 86.5                                  26      75.4  With Pressure Switch  15 15
                       Without Pressure Switch
                                                                            With Pressure Switch
                        Without Pressure Switch
    Vacuum   Generators  No.15  Terminal                               Terminal
             No.15
                                                                       Terminal
                        Terminal
                     Vacuum Control Valve
                                                                     Vacuum Control Valve
                                                                            Vacuum Relief Valve
                             Vacuum Relief Valve
   P.1071            Vacuum Control Valve  Vacuum Relief Valve  Vacuum Pressure Switch  Vacuum Control Valve  Vacuum Relief Valve
                                φ6 Air Inlet Port        Vacuum Pressure Switch  φ6 Air Inlet Port
                                                                               φ6 Air Inlet Port
                                φ6 Air Inlet Port
                                                                               Vacuum Regulation Valve
                                                                                Vacuum Regulation Valve
                                Vacuum Regulation Valve
     Filters  82.3  82.3  1.8  1.8  Vacuum Regulation Valve  82.3  82.3  58.2  58.2  Silencer
                                                                                  Silencer
                                  Silencer
                                  Silencer
               21.4
   P.1071      21.4  6.9  33.35  2-φ3.7  φ8 Vacuum Port  15 15  6.9  33.4  2-φ3.7  φ8 Vacuum Port
                                                                                 φ8 Vacuum Port
                                  φ8 Vacuum Port
                                                                        2-φ3.7
                                                              6.9
                                                                   33.4
                          2-φ3.7
    Pressure   Sensors  6.9  33.35 86.5  18.3                 26     75.4  With Pressure Switch
                                                                     75.4
                                                                              18.3
                                                                      86.5
                               18.3
                       86.5
                                                                              18.3
                                                                      86.5
                                                              26
                       Without Pressure Switch
                                                                            With Pressure Switch
                        Without Pressure Switch
   P.1081  Q Manifold Combination Type
                        4.3
                        4.3
                               12  12
                                                            φ6 Air Inlet
                                                             φ6 Air Inlet
                                                            φ6 Vacuum Port
                                                             φ6 Vacuum Port
               15×N  15×N
               7.5  7.5
                          112.5
                          112.5
                                                                                   Material:     Resin
                                                                                   Surface Treatment: None
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
   1077             Type  E-MZK             Keyword  generator mz                     Economy series
   1077   1078   1079   1080   1081   1082   1083   1084   1085   1086   1087