Page 1084 - MISUMI SINGAPORE Economy Series
P. 1084

Vacuum Generators Square, Multi Stages


           New                                   Representative model: E-MKT5-B-N
          Products

                                                                                     Shipping
                                                       23.70               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   15                            B (Built-in Muffler)           C (External Muffler)
                                                                         24

    Suction Cups /    Vacuum Generators / Filters                                66




                                                                  24
     Suction Cups             13   24     2×φ4    2      3  φ4  Vacuum Port G3/8



   P.1031                                                7                       L1
                                                  L1
    Vacuum   Generators              64                         30  64  25   5



   P.1071                      20     Vacuum Port G3/8        20    Vacuum Port G3/8

     Filters            23.5  Air Inlet G1/8      30.5  23.5  Air Inlet G1/8    30.5

                                                                                             Resin
                                                                                   Material:
   P.1071  Part Number                             Vacuum Degree   Maximum Vacuum Flow Air Consumption Flow
                                                                                   Surface Treatment: None
    Pressure   Sensors  1Type  2No.  3Muffler Type  4Seal Material  20.2  (-kPa)  (L/min)  (L/min)
                                                L1
                  5
                                                                     37
                                                                                     15~21
                                        N
                           B
          E-MKT   10  (Built-in Muffler)   (Nitrile Rubber)    85    74              30~42
   P.1081         20        C           V      27.4                  149             60~84
                  30  (External Muffler)  (Fluoro Rubber)  34.6      220             90~126
              Vacuum flow rate (L/min) for different vacuum degrees (-kPa) Pumping time (S/L) for different vacuum degrees (-kPa)  Q Specifications
          No.
              0  10 20 30 40 50 60 70 80  10  20  30  40  50  60  70  80  Fluid Used  Filtered Compressed Air
           5  37 26 16 14 10  8  6  2.4 0.66 0.218 0.056  1  1.576 2.356 3.44 5.27 10.216  Operating Pressure (MPa)  0.15~0.7
           10  74 52 31 28 20 16 12 4.8 1.32 0.109 0.25 0.5 0.788 1.178 1.72 2.635 5.158
           20  149 99 62 54 40 32 22 10.5 2.7 0.054 0.139 0.25 0.394 0.589 0.86 1.317 2.579  Rated Supply Pressure (MPa)  0.5
           30  220 147 92 73 60 47 32 16 4.1 0.041 0.104 0.186 0.295 0.441 0.647 0.898 1.935  Operating Temperature (°C)  0~60
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number (1Type · 2No.)  -  3Muffler Type  -  4Seal Material
                          E-MKT5         -      B      -       N
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MKT             Keyword  generator multi                MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1079                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1079   1080   1081   1082   1083   1084   1085   1086   1087   1088   1089