Page 1081 - MISUMI SINGAPORE Economy Series
P. 1081

Vacuum Generators MZ Series T-shaped Tube


           New                                   Representative model: E-MZT7S
          Products
                                                  Save Up to
                                                  vs Standard Type  55%              Shipping
                                                       10.20               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                                                   15
                                            V Vacuum
                                                     2-G

                                                                                      K            Vacuum Generators / Filters  Suction Cups /
                        P Air Supply                             EX        B
                                                             D

                                      H              F                                              Suction Cups
                                             A                                  C
                                                                                                   P.1031




                       Suitable Tube            Suitable Tube   Suitable Tube                      Generators  Vacuum
                       Dia. φD1                 Dia. φD2      Dia. φD3                             P.1071

                                                                                   Material:     Resin
                                                                                   Surface Treatment: None  Filters
              Part Number        Tube Dimension                      Maximum Vacuum Flow Air Consumption Flow
                                                   A B C D F G H K
          1Type 2Nominal Model Air Supply D1 Vacuum D2 Air Exhaust D3    (L/min)       (L/min)
                                                                                                   P.1071
                    7S                        6    61 34 14.2 17 22 3.2 24 22  13       30
          E-MZT               6       6                                                            Sensors  Pressure
                    10S                       8    66 37 17.2 20 24.5 4.2 26 23  25     53         P.1081


                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2Nominal Model)
                               E-MZT7S
          Q Specifications
          Fluid Used            Filtered Compressed Air
          Operating Pressure (MPa)   0.15~0.7
          Rated Supply Pressure (MPa)  0.5
          Operating Temperature (°C)  0~60
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MZT             Keyword  generator mz                   MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1076
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1076   1077   1078   1079   1080   1081   1082   1083   1084   1085   1086