Page 1087 - MISUMI SINGAPORE Economy Series
P. 1087

1Type           2 Rated Pressure Range      3 Output Form      4 Mounting Method

                                         M                       N
                 E-MKP        (Positive Pressure-0.1MPa~1MPa)  (2NPN Output+Analog Voltage Output)  P (Panel)
                                        V
                                                                 P
                                                                                    L (Bracket)
                              (Negative Pressure-100kPa~0kPa)  (2PNP Output+Analog Voltage Output)
          Q Specifications
                      Type                Positive Pressure Type (M)    Negative Pressure Type (V)
                Rated Pressure Range            0~1.0MPa                     -100~0kPa
                Set Pressure Range             -0.1~1.0MPa                  -101.3~+10kPa
               Withstanding Pressure             1.5MPa                        300kPa
                    Gas Used                          Air, non-corrosive, non-combustible gas      15
                             kPa                   -                            0.1
                            MPa                   0.001                          -
                           kgf/cm 2               0.01                         0.001
            Pressure Unit                                                                          Vacuum Generators / Filters  Suction Cups /
           Setting Minimum   bar                  0.01                         0.001
              Scale
                             psi                  0.1                           0.01
                            inHg                   -                            0.1
                            mmHg                   -                             1
                  Power Voltage                  DC12V~24V ±10%, continuous peak value 10% or less  Suction Cups
                Current Consumption                      ≤40mA or less (Without load)
                                                                                                   P.1031
                                         <NPN Output Type>          <PNP Output Type>
                                         NPN Open Collector Transistor   PNP Open Collector Transistor
                  Sensor Output           ・Maximum Inflow Current: 125mA    ・Maximum Source Current: 125mA   Generators  Vacuum
                                          ・Maximum Supply Voltage: 30V DC    ・Maximum Supply Voltage: 24V DC
                                          ・Internal Voltage Drop: 1.5V or less   ・Internal Voltage Drop: 1.5V or less
                                                                                                   P.1071
                Repetition Accuracy                       ±0.2% F.S. ±1 digit or less
                                                                ≤2.5ms
                  Response Time
                                      (false-operation prevention function: 25ms, 100ms, 250ms, 500ms, 1000ms, 1500ms selectable)  Filters
             Output Short Circuit Protection                   Provided
                                                                                                   P.1071
                     Display                 3 colors (red/green/orange) display (sampling rate: 5 times/second)
                 Display Accuracy                 ±2% F.S. ±1 digit (at ambient temperature: 25±3°C)
               Operation Display Light                 Orange (1&2 indicator) OUT1 OUT2            Sensors  Pressure
                         Output Voltage            1~5V ±2.5% F.S. (Within rated pressure range)
           Analog Output                                                                           P.1081
           (Voltage Output)  Linearity                         ±1% F.S.
                        Output Impedance                       About 1kΩ
                        Protection Rating                        IP 40
                       Ambient Temperature  Operation: 0~50°C, Storage: -10~60°C (no dew condensation, no freezing)
            Environment   Ambient Humidity      Operation & Storage: 35~85%RH (no dew condensation)
             Resistance
                        Withstand Voltage       1000V AC 1 minute (between lead wire and plastic case)
                       Insulation Impedance   50MΩ or more (500V DC) (between lead wire and plastic case)
              Temperature Characteristics  ±2.5% F.S. comparison reference temperature 25°C (within the temperature range of 0~50°C)
                                                                            2
                 Wire Specifications                    Oil-resistant PVC wire (0.15mm )
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number (1Type)  -  2Rated Pressure Range  -  3Output Form  -  4Mounting Method
                        E-MKP       -         M          -     N       -       P
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1082
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1082   1083   1084   1085   1086   1087   1088   1089   1090   1091   1092