Page 1092 - MISUMI SINGAPORE Economy Series
P. 1092

Economy series      Product Overview                                                                  Product Overview                                                      Economy series
          Fittings / Tubes                                                                                                                                                            Screw-In Fittings




            Economy series Fittings / Tubes                                Products  vs Standard Type             Economy series Screw-In Fittings                                        vs Standard Type
                                                                            New
                                                                                    Saving
                                                                                                                                                                                          Saving
                                                                                                                                                                                             up to
                                                                                       up to
            Plastic, Brass & Stainless Steel Materials                              80 %                          Brass,  Stainless Steel & Thread                                        80 %
            provided in total 72 series!                                                                          Hose Fitting in total 41 series!

             Wide range of categories                                                                              Complete specifications
             Quality assured                                                                                       Quality assured
                                                                                                                                                                                                New
             All in stock                                                                                          Short Lead Time                                                            Products

          Features1  The specifications and categories have increased significantly, fully meet various design requirements.  Features1  Product specifications are complete and meet design requirements in all aspects.



                  Plastic               Brass              Stainless Steel    Nylon / Teflon / Polyurethane /                                        New                                         New
              One-Touch Fittings    One-Touch Fittings    One-Touch Fittings    Polyether Tubes                  Brass Total 17 Series              Products  Stainless Steel 304/316 Total 24 Series  Products
   16            31 Series             19 Series             18 Series             4 Series                                                                                                               16
                                                                                            New
                                                New
                                                                      New
                           New                  Products             Products              Products
           Maximum Dia, 16mm
                           Specs
     Fittings / Tubes                                                                                                                                                                                      Fittings / Tubes

          Features2  Strict material selection, strict test, and safety use                                          90° Elbow    Fittings  Screw-In Fittings  Screw-In Fittings  Fittings  Fittings Sleeve
                                                                                                                                              Unequal Dia.
                                                                                                                                   Hose
                                                                                                                                                                   Hex
                                                                                                                                                                                           Screw-In
                                                                                                                                                                               Hose
    Plastic   Fittings                                                                                                                                                                                    Fittings  Plastic
            New
           Products  The following two major features are fully guaranteed                                       Features2 Product quality is fully guaranteed through product testing in strict accordance with industry regulations
   P.1087                                                                Strict selected materials of standard                                                                                            P.1087
   P.1116 1                     Used glue imported from Japan to   Resistance  brass and stainless steel                                                                                                  P.1116
                                                        2
    Brass Fittings /
                                                       Corrosion
             Sealing
      Plugs
                                guarantee pressure
                                                                         (Resolutely eliminating recycled materials)
           Performance
                                                                                                                                                                                                          Plugs
                                                                         Salt Spray Test:
                                Brass 2.5MPa, Stainless Steel 3MPa
                                                                                                                                                                                                            Brass Fittings /
    Stainless Steel   Fittings / Plugs  Products  Consistent Quality Assurance  Brass SUS304→48H, SUS316→72H                                                                                              Fittings / Plugs  Stainless Steel
            New
   P.1133  Q Reference Parameters for Operating Environment                                                                                                                                               P.1133
    Speed Controllers /   Hand Valves / Tubes  Fluid Used  Plastic (P.1089~P.1115)  Brass (P.1116~P.1132)  Stainless Steel (P.1133~P.1149)                                                                Hand Valves / Tubes  Speed Controllers /
                                                        Fitting Material
                Item
                                                                             Air, steam, water, drugs
                                     Air
                                                        Air, steam, water
             Sealing Material
   P.1150  Operating Temperature Range  Nitrile Rubber NBR  Fluoro Rubber FKM70  Fluoro Rubber FKM70                                                                                                      P.1150
                                                                                  -5~200°C
                                   0~60°C
                                                          -5~150°C
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  Ultimate Temperature Resistance Range  -100KPa~1MPa  -100KPa~1.2MPa  -100KPa~1.2MPa                                                        Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                                                                                 -40~240°C
                                    80°C
                                                          -40~240°C
          Operating Pressure Range
                                                           2.5MPa
                                   1.5MPa
           Pressure Resistance
                                                                                   3MPa
   P.1161  Corrosion Resistance      ▲                       G                      P                                                                                                                     P.1161
             Use of Grease           Yes                    Yes                     Yes
           Thread Sealing Glue       Yes                    No                      Yes
                                                                             Polyurethane (PU)-P.1157
                              Polyurethane (PU)-P.1157
           Mating Tube Material   Polyether Grade (Tubes)-P.1160  Polyurethane (PU)-P.1157    Nylon (PA)-Pressure Resistance-P.1158
                                                        Nylon (PA)-Pressure
                                                                           Teflon (PTFE)-Temperature & Pressure
                                                       Resistance-P.1158
          * Please confirm the operating pressure and temperature ranges of the tubes  Resistance-P.1159
   1087   *▲→Average  G→Good  P→Excellent
   1087   1088   1089   1090   1091   1092   1093   1094   1095   1096   1097