Page 1095 - MISUMI SINGAPORE Economy Series
P. 1095

One-Touch Fittings Elbow Male Connector, Hex Flat



           New                                   Representative model: PACK-MEPL6-1 (50pcs/pack)
           Specs
                                                  Save Up to
                                                  vs Standard Type  75%              Shipping
                                                       37.32               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
               Material     Surface Treatment     E
            Body  Threaded Part  Body  Threaded Part
           PBT     Brass   -    Nickel Plating     C



                                                            2D               Y


 16                                B                                X                              16
                                                  H
                                     A          3R
 Fittings / Tubes    Part Number           Thread Nominal   Thread   E  B  A  C  Across    X  Y     Fittings / Tubes

                                                                                  Width
                                            3Connecting
                          Applicable Tube O.D.
                                                        Size R
               1Type
                                                 R
                                 2D
                                                M5        M5        19  3.5        H
                                  4              1       R1/8   18  17  7.5  16    10    12  10
                                                 2
 Plastic   Fittings                             M5       R1/4  18.8  20  9.5       14              Fittings  Plastic
                                                                        3.5
                                                                    21
                                                          M5
                                                                                   10
                                                         R1/8
                                                               19.3
                                                                    19
                                                                        7.5
                                                 1
                                  6              2       R1/4      22.5  10  17    14    14  13
                                                                        10.5
                                                                    22
 P.1087                                          3       R3/8  19.8  25.5 13.5     17              P.1087
                                                                                   21
                                                         R1/2
                                                 4
 Brass Fittings /   Plugs         8             M5       R1/8  22.8 26.5  3.5  19  14    16  14    Plugs  Brass Fittings /
                                                          M5
                                                 1
                                                                   24.7
                                                                        7.5
                                                                                   12
                                                 2
                                                                22
                                                                         10
                                                                                   14
                                                                   23.2
                                                         R1/4
                                                                    24
                                                                         11
            PACK-MEPL
                                                         R1/2
                                                 4
                                                                                   21
 P.1116   (20~50 pcs included)                   3       R3/8  22.8 26.2 13.5      17              P.1116
                                                                    28
                                                 1
                                                         R1/8
                                                                         8
 Stainless Steel   Fittings / Plugs  10          2       R1/4   26  29.5  10  21   17    19  17    Fittings / Plugs  Stainless Steel
                                                                         11
                                                                   26.5
                                                 3
                                                         R3/8
                                                 4
                                                                27
                                                         R1/2
                                                                   28.2 13.5
                                                                                   21
                                                 2
                                                                    32
                                                                                   17
                                                                30
                                                         R1/4
                                                                         10
 P.1133                          12              1       R1/8  30.3  28  7.5  24.5  15   23  20    P.1133
                                                 3
                                                         R3/8
                                                                         11
                                                               29.6 28.5
                                                                                   21
 Speed Controllers /   Hand Valves / Tubes  16   4       R1/2   30  31  10.5  24   24    27  24    Hand Valves / Tubes  Speed Controllers /
                                                                         14
                                                 2
                                                                        9.5
                                                         R1/4
                                                                    43
                                                 3
                                                                33
                                                         R3/8
                                                                    44
                                                 4
                                                         R1/2
                                                                        13.5
                                                                    47
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                   Part Number (1Type · 2Applicable Tube O.D. D)
                                                     - 3Connecting Thread Nominal R
          Example
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Search on MISUMI official website    Step 1   Input Search Keyword 1  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                               PACK-MEPL6
                                                     -
                                             By
                     By
 P.1161    on website  Type  PACK-MEPL      Keyword  fitting elbow                  MISUMI         P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1090
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1090   1091   1092   1093   1094   1095   1096   1097   1098   1099   1100