Page 1094 - MISUMI SINGAPORE Economy Series
P. 1094

One-Touch Fittings Straight Male Connector, Hex Flat



           New                                   Representative model: PACK-MEPC6-1 (50pcs/pack)
           Specs
                                                  Save Up to
                                                  vs Standard Type  73%              Shipping
                                                       27.22               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Material  Surface Treatment           H1                  X
                                     A
             Brass     Nickel Plating


                                                     2D    Y



   16                        3R           L  C                      H2                                                                                                                                    16

     Fittings / Tubes  1Type  Part Number  2D  3Connecting   Thread   L  3.5  C  Across    Hexagon  X  Y                                                                                                   Fittings / Tubes
                                                                           Width
                                                                                    H2
                                              Thread
                                                                   A
                          Applicable Tube O.D.
                                                        Size R
                                             Nominal R
                                                                                  Socket
                                                                            H1
                                                M5
                                                         M5
                                                                                    2
                                                1
                                  4
                                                                   9.5
                                                2        R1/8  20  7.5  15  10      3     12  10
                                                         R1/4
                                                                            14
                                                M5       M5    21  3.5      12      2
    Plastic   Fittings            6             1        R1/8  22  7.5  16  14      4     14  13                                                                                                          Fittings  Plastic
                                                                   9.5
                                                2
                                                         R1/4
                                                3
                                                         R1/2
                                                4        R3/8  20.4 10.5    17
                                                              24.4 13.5
                                                                            21
   P.1087                                       M5       R1/8  23.7 3.5     14      2                                                                                                                     P.1087
                                                         M5
    Brass Fittings /   Plugs  PACK-MEPC  8      2        R1/4  25  10.5  18  17     5     16  14                                                                                                          Plugs  Brass Fittings /
                                                               26
                                                                   7.5
                                                1
                                                                   9.5
                                                3
                                                               22
                                                         R3/8
                                                                                    6
                                                         R1/8
                                                                   7.5
                                                1
   P.1116  (20~50 pcs included)  10             4        R1/2  25.7 13.5  20  21    5     19  17                                                                                                          P.1116
                                                               30
                                                                                    6
                                                                            17
                                                                   9.5
                                                2
                                                         R1/4
    Stainless Steel   Fittings / Plugs          3        R3/8  26.9 13.5            8                                                                                                                     Fittings / Plugs  Stainless Steel
                                                               28
                                                                  10.5
                                                4
                                                         R1/2
                                                1
                                                         R1/8
                                                              31.2 7.5
                                                                                    5
                                                                   9.5
   P.1133                        12             2        R1/4  33  10.5  23  21     6     23  20                                                                                                          P.1133
                                                               30
                                                3
                                                         R3/8
                                                                                    8
    Speed Controllers /   Hand Valves / Tubes  16  2     R1/4  37  10.5  24  24     8 -   27  24                                                                                                          Hand Valves / Tubes  Speed Controllers /
                                                                  13.5
                                                               32
                                                         R1/2
                                                4
                                                                   9.5
                                                3
                                                               38
                                                         R3/8
                                                4
                                                         R1/2
                                                              39.5 13.5
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  10                                                                                 P.1150
                   Part Number (1Type · 2Applicable Tube O.D. D)
                                                     - 3Connecting Thread Nominal R
          Example
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Search on MISUMI official website    Step 1   Input Search Keyword 1  Step 2   Select Brand Brand                           Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                                                     -
                               PACK-MEPC6
                                             By
                     By
   P.1161  on website  Type  PACK-MEPC      Keyword  fitting straight               MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1089                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1089   1090   1091   1092   1093   1094   1095   1096   1097   1098   1099