Page 1093 - MISUMI SINGAPORE Economy Series
P. 1093

Economy series   Product Overview  Product Overview                           Economy series
 Fittings / Tubes                                                              Screw-In Fittings




 Economy series Fittings / Tubes  Products  vs Standard Type  Economy series Screw-In Fittings  vs Standard Type
 New
                                                                                   Saving
 Saving
                                                                                     up to
 up to
 Plastic, Brass & Stainless Steel Materials   80 %  Brass,  Stainless Steel & Thread   80 %
 provided in total 72 series!  Hose Fitting in total 41 series!

 Wide range of categories  Complete specifications
 Quality assured  Quality assured
                                                                                        New
 All in stock  Short Lead Time                                                         Products

 Features1  The specifications and categories have increased significantly, fully meet various design requirements.  Features1  Product specifications are complete and meet design requirements in all aspects.



                                              New
                                                                                          New
         Brass Total 17 Series               Products  Stainless Steel 304/316 Total 24 Series  Products
 16                                                                                                16
 Fittings / Tubes                                                                                   Fittings / Tubes






 Features2  Strict material selection, strict test, and safety use  90° Elbow  Fittings  Screw-In Fittings  Screw-In Fittings  Fittings  Fittings Sleeve
                                      Unequal Dia.
                            Hose
                                                            Hex
                                                                        Hose
                                                                                    Screw-In
 Plastic   Fittings                                                                                Fittings  Plastic
 New
 Products  The following two major features are fully guaranteed  Features2 Product quality is fully guaranteed through product testing in strict accordance with industry regulations
 P.1087  Strict selected materials of standard                                                     P.1087
 2
 P.1116 1  Used glue imported from Japan to   Resistance  brass and stainless steel  Max. pressure published    Brass  Stainless Steel (304/316)  Material  Generic products  Economy  Generic products  Economy  Generic products  Economy   P.1116
 Brass Fittings /
          Water Pressure Test: Sealing Assurance
                                                   Salt Spray Test: Corrosion Resistance Assurance
 Corrosion
 Sealing
 Plugs
                                                                              Stainless Steel
           Material
 guarantee pressure
 (Resolutely eliminating recycled materials)
                                                             Brass
 Performance
                                                                                                   Plugs
                                                                                        316
                                                                           304
 Salt Spray Test:
 Brass 2.5MPa, Stainless Steel 3MPa
                                  12MPa
                       5MPa
           in the catalog
                                                                                                     Brass Fittings /
                                                Test Item
                       15MPa
                                  36MPa
                                                                              Series
                                                                                   on the market
                                                         on the market
                                                                 Series
 Stainless Steel   Fittings / Plugs  Products  Consistent Quality Assurance  Brass SUS304→48H, SUS316→72H  Industry standard test pressure  Generic products  Economy  Generic products  Economy   Test Subject Solution Sodium Chloride Solution  on the market Sulfur Dioxide Solution  Series  Fittings / Plugs  Stainless Steel
         Product/test pressure
 New
                    on the market
                                       Series
                           Series
                                on the market
                                                                               OK
                                                                                            OK
                                                          Rusty
                                                                  OK
                                             Test Time (48H)
                                                                        OK
                                                                                     OK
                           OK
                                       OK
                                 OK
         Water Pressure: 8 Leaking
                                                                                            OK
                                                            -
                                                                       Rusty
                                                                  -
                                                                               OK
                                             Test Time (72H)
                                                                                     Rusty
                                 OK
                                                                         -
                                             Test Time (96H)
                                                                                -
                                                                                            OK
                                                                  -
                                                            -
                                                                                      -
 P.1133  Water Pressure: 15  - - -  OK  Leaking  OK  Equivalent time in   Less than   3 years    Less than   3 years    Less than   4 years    P.1133
                                       OK
         Water Pressure: 24
                            -
 Speed Controllers /   Hand Valves / Tubes  * "-": Test Aborted  * "-": Test Aborted               Hand Valves / Tubes  Speed Controllers /
                                  -
                                       OK
         Water Pressure: 36
                            -
                                                                and above
                                                          1 year
                                                                       3 year
                                                                                           and above
                                                                                     3 year
                                             daily environment
                                                                              and above
         *  Industry standard test pressure: 3 times the maximum pressure
                                             * The equivalent time in daily environment is the estimated time based on the experience value, for
         published in the catalog based on industry experience value
                                               reference only
 P.1150  *  The hose fitting, due to its use with the hose, has a published                        P.1150
         pressure of 3.45MPa (hose withstand pressure)
                                  Applicable Environment Reference Parameters
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  Material  Brass  304  Stainless Steel  316  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
 P.1161        Applicable Fluid     Water, steam, oil  Water, steam, oil, chemicals  Water, steam, oil, chemicals, pharmaceuticals  P.1161
          Applicable Temperature Range  -50~150°C           -50~800°C            -50~800°C
          Maximum Operating Pressure   5MPa                  12MPa                 12MPa
             Corrosion Resistance        ▲                    G                     P
           Recommended Applicable    3C and other traditional electronic   Emerging industries such as new energy, semiconductor, and medical
                 Industries           industries     * 316 is especially suitable for highly corrosive liquids such as chemicals and pharmaceuticals
         *▲: Average  G: Good   P: Excellent                                                      1088
   1088   1089   1090   1091   1092   1093   1094   1095   1096   1097   1098