Page 1073 - MISUMI SINGAPORE Economy Series
P. 1073

Suction Cups MZ Series Compact Bellows Type, With Pad / Unit


           New                                   Representative model: E-MZ2MB20-N-M5
          Products

                                                                                     Shipping
                                                        7.60               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
               Material    Surface Treatment
          Metal Part Material / Brass  Electroless Nickel Plating                                  15
           Suction Cup Material  Hardness  Color
             Nitrile Rubber       Black
             Silicon Rubber  Shore A60  Milky White                                                Vacuum Generators / Filters  Suction Cups /
          Conductive Silicon Rubber  Black
          Q Suction Cup Units   Q Suction Cup with Connector          Q Suction Cup with Connector
                                  (Male Thread)                         (Female Thread)
                                     Cup Dia. 4        Cup Dia. 6~20
                                                          φD           Width Across   M5×0.8
                                                         M5×0.8        Flats 8                      Suction Cups
                    φD               M3×0.5  Width Across                                5.5
                                          Flats 5.5   H
                                   H                                                               P.1031
                                                                              17
                                                    C
                                 C
               B                                                                                   Generators  Vacuum
                    φA                 φA                 φA                      φA
                                                                                                   P.1071
               Part Number
           1Type    2Cup Dia.   3Suction Cup Material    4Connector        A   B    C   D    H
                                                       - (Suction Cup Units)                        Filters
                       4                                                  4.8  6    11  4.5  2.5
                                       N                 M3 (Male Thread)
                       6           (Nitrile Rubber)    - (Suction Cup Units)   7
                                                         M5 (Male Thread)
                                       S
          E-MZ2MB      8           (Silicon Rubber)     FM5 (Female Thread)  9  9   14  8   3.5    P.1071
                       10              GS              - (Suction Cup Units)   11  9.5  13  11
                       15      (Conductive Silicon Rubber)   M5 (Male Thread)  16  11  14.5        Sensors
                       20                                                 21   13   19  15   6       Pressure
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.  Q Suction Cup Material Specifications
          Ordering                                                                                 P.1081
          Example  Part Number (1Type · 2Cup Dia.) - 3Suction Cup Material - 4Connector  Conductive Silicon
                      E-MZ2MB20   -    N             Suction Cup Material Nitrile Rubber Silicon Rubber  Rubber
                      E-MZ2MB20   -    N    -  M5    Limit Temperature
                                                     for High Temperature Use  110°C  180°C  180°C
                                                     Limit Temperature
                                                     for Low Temperature Use  -30°C  -50°C  -40°C
                                                     Weather Resistance  △       G        P
                                                     Ozone Resistance   △        P        P
                                                     Acid Resistance    △        G        G
                                                     Alkali Resistance  G        P        P
                                                           (Gasoline / Light Oil)  P  △   △
                                                     Oil Resistance
                                                           (Benzene / Toluene)  △  △      △
                                                     Surface Resistivity  -       -    10 ~10 Ω/sq
                                                                                         6
                                                                                            9
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MZ2MB           Keyword  suction mz                     MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1068
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1068   1069   1070   1071   1072   1073   1074   1075   1076   1077   1078